(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TERA Laser (Cross Laser, Entire Lateral Perimeter)

TERA Laser (Cross Laser, Entire Lateral Perimeter)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of ML10-KJC

  • Product Type
    Laser marking device
  • Laser Irradiation
    Rectangular cross / Horizontal entire circumference
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 8 (Included)
  • Vertical(mm)
    226
  • Horizontal(mm)
    154
  • Automatic compensation range(°)
    ±2
  • Trusco Code
    377-1873
  • Mass(g)
    2300
  • Features 1
    High Brightness Laser Twice as Bright as Conventional Lasers
  • Features 2
    With retina protection circuit for security in the case of an accident
  • Features 3
    Vibration resistant, Sensor type Laser
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)
Part Number
ML10-KJC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 127,386.09

฿ 106,736.80

LASER MARKING DEVICES 1 Piece(s) 14 Day(s)

Basic Specifications

Product Description

[Features]
· High-luminance laser twice as bright as conventional lasers.
· Includes a retina protector for peace of mind if a failure occurs.
· Sensor type laser robust against vibration.
· Includes theft and fire insurance (valid for one year from registration at purchase).
[Applications]
· Laser marking device for reference determination.

Specifications of ML10-KJC

  • Product Type
    Laser marking device
  • Laser Irradiation
    Rectangular cross / Horizontal entire circumference
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 8 (Included)
  • Vertical(mm)
    226
  • Horizontal(mm)
    154
  • Automatic compensation range(°)
    ±2
  • Trusco Code
    377-1873
  • Mass(g)
    2300
  • Features 1
    High Brightness Laser Twice as Bright as Conventional Lasers
  • Features 2
    With retina protection circuit for security in the case of an accident
  • Features 3
    Vibration resistant, Sensor type Laser
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)
Part Number
ML10-KJC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 127,386.09

฿ 106,736.80

LASER MARKING DEVICES 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1