NAVITERA Sensor (Cross, Horizontal Entire Periphery)

Brand :
TJM DESIGN

Caution

    Product Description

    NAVITERA Sensor
    [Features]
    High Brightness Laser Twice as Bright as Conventional Lasers
    With retina protection circuit for security in the case of an accident
    Can Automatically Align the Ground Mark, Laser with Built-In NAVI Function
    [Specifications]
    Product Type: Laser marking device
    Laser Irradiation: Rectangular cross / Horizontal entire circumference
    Accuracy: ±1mm/10m
    Power Supply: AA Alkaline Batteries x 8 Included
    Vertical: 228mm
    Horizontal: 152mm
    Automatic compensation range: ±2°
    Mass: 2000gm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat