(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevator Tripod Reduction Length to Total Length (mm) 470 – 1,230

Elevator Tripod Reduction Length to Total Length (mm) 470 – 1,230

You can add up to 6 items to the comparison list.

Loading...

Specifications of EL-CM

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    470~1230
  • Trusco Code
    327-4080
  • Mass(g)
    970
  • Material
    Aluminum Alloy
  • Features
    Because it pierces through the pipe, the ground mark is also visible when the laser marking device is mounted.
  • Feature 2
    Rubber legs that do not damage the flooring surfaces
  • Feature 3
    It has a circular bubble tube and the tripod can be installed horizontally
Part Number
EL-CM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,776.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    470~1230
  • Trusco Code
    327-4080
  • Mass(g)
    970
  • Material
    Aluminum Alloy
  • Features
    Because it pierces through the pipe, the ground mark is also visible when the laser marking device is mounted.
  • Feature 2
    Rubber legs that do not damage the flooring surfaces
  • Feature 3
    It has a circular bubble tube and the tripod can be installed horizontally

Specifications of EL-CM

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    470~1230
  • Trusco Code
    327-4080
  • Mass(g)
    970
  • Material
    Aluminum Alloy
  • Features
    Because it pierces through the pipe, the ground mark is also visible when the laser marking device is mounted.
  • Feature 2
    Rubber legs that do not damage the flooring surfaces
  • Feature 3
    It has a circular bubble tube and the tripod can be installed horizontally
Part Number
EL-CM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,776.00

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1