(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Two Way Communication Supported Simple Machine Control

Two Way Communication Supported Simple Machine Control

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of HS-240C

  • Product Type
    Laser Marker Machine Control
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    115
  • Degree of protection for enclosure
    IP54
  • Thickness(mm)
    42
  • Receiving Accuracy(mm)
    ±5
  • Trusco Code
    410-6628
  • Mass(g)
    700
  • Features
    Very simple and inexpensive machine control with a longer light receiving width than regular rotary laser level receivers and a wide detection direction
  • Feature 2
    Can be attached to both heavy equipment and staff.
  • Feature 3
    When purchasing two units, one unit can be used as a remote display via the wireless two-way receiving function.
  • Compatible Models
    STS-H600、STS-V600、SLH-600
Part Number
HS-240C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,099.00

฿ 23,091.08

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Laser Marker Machine Control
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    115
  • Degree of protection for enclosure
    IP54
  • Thickness(mm)
    42
  • Receiving Accuracy(mm)
    ±5
  • Trusco Code
    410-6628
  • Mass(g)
    700
  • Features
    Very simple and inexpensive machine control with a longer light receiving width than regular rotary laser level receivers and a wide detection direction
  • Feature 2
    Can be attached to both heavy equipment and staff.
  • Feature 3
    When purchasing two units, one unit can be used as a remote display via the wireless two-way receiving function.
  • Compatible Models
    STS-H600、STS-V600、SLH-600

Product Description

[Features]
·This is a very simple low-cost machine control with a longer light receiving width and a wider detection direction than a normal rotary laser level receiver.
·It can be attached to both heavy machinery and staff (staffs).
·If you purchase two units, one can be used as a remote display using the wireless two-way communication function.
[Applications]
・ Civil engineering, architecture, surveying

Specifications of HS-240C

  • Product Type
    Laser Marker Machine Control
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    170
  • Horizontal(mm)
    115
  • Degree of protection for enclosure
    IP54
  • Thickness(mm)
    42
  • Receiving Accuracy(mm)
    ±5
  • Trusco Code
    410-6628
  • Mass(g)
    700
  • Features
    Very simple and inexpensive machine control with a longer light receiving width than regular rotary laser level receivers and a wide detection direction
  • Feature 2
    Can be attached to both heavy equipment and staff.
  • Feature 3
    When purchasing two units, one unit can be used as a remote display via the wireless two-way receiving function.
  • Compatible Models
    STS-H600、STS-V600、SLH-600
Part Number
HS-240C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,099.00

฿ 23,091.08

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1