- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
For Receiver Laser Marker Emitter
Specifications of SS-50Z
-
- Product Type
- Laser Marker Optical Receiver
-
- Power Supply
- AAA Alkaline Batteries x 3 (Included)
-
- Vertical(mm)
- 150
-
- Horizontal(mm)
- 52
-
- Degree of protection for enclosure
- IP56
-
- Thickness(mm)
- 19
-
- Receiving Accuracy
- 15 m or less ± 0.5 mm
-
- Trusco Code
- 327-4071
-
- Mass(g)
- 145
-
- Features
- A dedicated light receiver for laser markers with the detection distance of up to about 50 meters
-
- Feature 2
- 19 mm thin, so that it fits snugly into the chest pocket.
-
- Feature 3
- Front, Side, Rear Triple display and with buzzer sound
-
- Feature 4
- With Battery Life Warning (Main Pilot Lamp Illumination)
-
- Compatible Models
- STS-EXA series, STS-LX series
-
- Accessories
- Receiver Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,286.00
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
14 Day(s)
|
Basic Specifications
-
- Product Type
- Laser Marker Optical Receiver
-
- Power Supply
- AAA Alkaline Batteries x 3 (Included)
-
- Vertical(mm)
- 150
-
- Horizontal(mm)
- 52
-
- Degree of protection for enclosure
- IP56
-
- Thickness(mm)
- 19
-
- Receiving Accuracy
- 15 m or less ± 0.5 mm
-
- Trusco Code
- 327-4071
-
- Mass(g)
- 145
-
- Features
- A dedicated light receiver for laser markers with the detection distance of up to about 50 meters
-
- Feature 2
- 19 mm thin, so that it fits snugly into the chest pocket.
-
- Feature 3
- Front, Side, Rear Triple display and with buzzer sound
-
- Feature 4
- With Battery Life Warning (Main Pilot Lamp Illumination)
-
- Compatible Models
- STS-EXA series, STS-LX series
-
- Accessories
- Receiver Holder
Product Description
[Features]
· Light receiver for laser marking devices; maximum detection distance of approx. 50 meters.
· 19 mm thickness, perfect for slipping in your pocket.
· Includes front/side/back triple display and buzzer sound.
· Includes a remaining battery warning (main lamp flashes).
· World's highest class of light receiver in terms of both accuracy and size.
[Applications]
· Detection of laser position even in bright locations where the laser is not visible.
Specifications of SS-50Z
-
- Product Type
- Laser Marker Optical Receiver
-
- Power Supply
- AAA Alkaline Batteries x 3 (Included)
-
- Vertical(mm)
- 150
-
- Horizontal(mm)
- 52
-
- Degree of protection for enclosure
- IP56
-
- Thickness(mm)
- 19
-
- Receiving Accuracy
- 15 m or less ± 0.5 mm
-
- Trusco Code
- 327-4071
-
- Mass(g)
- 145
-
- Features
- A dedicated light receiver for laser markers with the detection distance of up to about 50 meters
-
- Feature 2
- 19 mm thin, so that it fits snugly into the chest pocket.
-
- Feature 3
- Front, Side, Rear Triple display and with buzzer sound
-
- Feature 4
- With Battery Life Warning (Main Pilot Lamp Illumination)
-
- Compatible Models
- STS-EXA series, STS-LX series
-
- Accessories
- Receiver Holder
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 9,286.00
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
14 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?