Vertical Laser Marking Device (Vertical)

Brand :
STS

Caution

    Product Description

    Vertical Laser Marking Devicel
    [Features]
    Ideal for vertical management of steel frames.
    Automatic correction mechanism (±4.5°)
    Can be fixed to metal surfaces with a strong magnet.
    vertical installation of steel frame using two targets
    Ink points are transferred upwards in an instant.
    [Specification]
    laser marker (plumb bob type)
    Accuracy: ±3mm/15m
    Power supply: AA alkaline batteries x 3 (Included)
    Width(mm):88
    Depth(mm):100
    Height(mm):152
    Mass(g): 830

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vertical Laser Marking Device (Vertical) | STS | MISUMI Thailand