(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Longitudinal / Horizontal Rotating Green Laser Level (with Receiver and Remote Control)

Longitudinal / Horizontal Rotating Green Laser Level (with Receiver and Remote Control)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of GSL-VH10

  • Product Type
    Laser Marker
  • Accuracy
    ±10°
  • Power Supply
    C Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    188
  • Horizontal(mm)
    178
  • Automatic compensation range(°)
    ±5
  • Trusco Code
    456-6106
  • Mass(g)
    2000
  • Features
    Adopts a green laser that is 5 times brighter (our product) than red laser
  • Feature 2
    Dust-Proof Waterproof Specifications One Rank Higher (Corresponding to IP66)
  • Feature 3
    Emits nearly continuous laser 360°
  • Feature 4
    Measurement of horizontal/vertical/perpendicular corners (90°) is possible
  • Feature 5
    Attached with safety mode for preventing the measurement errors due to vibration
  • Set Content
    Laser Level, Receiver, Remote Controller
Part Number
GSL-VH10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 84,434.00

฿ 72,824.33

LASER MARKING DEVICES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Laser Marker
  • Accuracy
    ±10°
  • Power Supply
    C Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    188
  • Horizontal(mm)
    178
  • Automatic compensation range(°)
    ±5
  • Trusco Code
    456-6106
  • Mass(g)
    2000
  • Features
    Adopts a green laser that is 5 times brighter (our product) than red laser
  • Feature 2
    Dust-Proof Waterproof Specifications One Rank Higher (Corresponding to IP66)
  • Feature 3
    Emits nearly continuous laser 360°
  • Feature 4
    Measurement of horizontal/vertical/perpendicular corners (90°) is possible
  • Feature 5
    Attached with safety mode for preventing the measurement errors due to vibration
  • Set Content
    Laser Level, Receiver, Remote Controller

Product Description

[Features]
· Uses a green laser that is 5 times brighter than a red laser (compared to our other products.)
· One rank higher dustproof/waterproof specifications (equivalent to IP66).
· Emits a 360° laser with almost no breaks.
· Can measure horizontal, longitudinal, and large set square (90°).
· Includes a safety mode to prevent surveying mistakes due to vibration.
· Use STS-OL for the tripod.
[Applications]
· Construction, surveying.
· General marking work indoors and outdoors
· Interior construction
· Light-ceiling installations
· Boarding, etc.

Specifications of GSL-VH10

  • Product Type
    Laser Marker
  • Accuracy
    ±10°
  • Power Supply
    C Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    188
  • Horizontal(mm)
    178
  • Automatic compensation range(°)
    ±5
  • Trusco Code
    456-6106
  • Mass(g)
    2000
  • Features
    Adopts a green laser that is 5 times brighter (our product) than red laser
  • Feature 2
    Dust-Proof Waterproof Specifications One Rank Higher (Corresponding to IP66)
  • Feature 3
    Emits nearly continuous laser 360°
  • Feature 4
    Measurement of horizontal/vertical/perpendicular corners (90°) is possible
  • Feature 5
    Attached with safety mode for preventing the measurement errors due to vibration
  • Set Content
    Laser Level, Receiver, Remote Controller
Part Number
GSL-VH10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 84,434.00

฿ 72,824.33

LASER MARKING DEVICES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1