(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Laser Level (with Receiver, Remote Control, and Tripod)

Rotating Laser Level (with Receiver, Remote Control, and Tripod)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of STS-H600

  • Product Type
    Laser Marker
  • Accuracy
    Horizontal ±8°
  • Power Supply
    AA Alkaline Batteries x 6 (Included)
  • Vertical(mm)
    187
  • Horizontal(mm)
    140
  • Automatic compensation range(°)
    ±5
  • Degree of protection for enclosure
    IP56
  • Trusco Code
    327-4110
  • Mass(g)
    1950
  • Features
    It only needs to be placed, fully automatic adjustment
  • Feature 2
    Compatible with the JIS Laser Safety Standards Outline, and equipped with irradiation direction selection cutoff mode
  • Feature 3
    With built-in vibration compatibility mode, increasing work efficiency in vibrating location
  • Feature 4
    As there is almost no break in the laser, it can receive light at any position in 360°
  • Feature 5
    Receiver Detection Accuracy ±0.5 mm, ±1 mm, ±2 mm 3-level Switch Specification
  • Feature 6
    With Theft and Fire Insurance (1 year from date of purchase)
  • Measurement Range(m)
    Diameter 600
  • Set Content
    Laser Level, Receiver, Remote Controller, Tripod
Part Number
STS-H600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,981.67

฿ 40,345.20

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Laser Marker
  • Accuracy
    Horizontal ±8°
  • Power Supply
    AA Alkaline Batteries x 6 (Included)
  • Vertical(mm)
    187
  • Horizontal(mm)
    140
  • Automatic compensation range(°)
    ±5
  • Degree of protection for enclosure
    IP56
  • Trusco Code
    327-4110
  • Mass(g)
    1950
  • Features
    It only needs to be placed, fully automatic adjustment
  • Feature 2
    Compatible with the JIS Laser Safety Standards Outline, and equipped with irradiation direction selection cutoff mode
  • Feature 3
    With built-in vibration compatibility mode, increasing work efficiency in vibrating location
  • Feature 4
    As there is almost no break in the laser, it can receive light at any position in 360°
  • Feature 5
    Receiver Detection Accuracy ±0.5 mm, ±1 mm, ±2 mm 3-level Switch Specification
  • Feature 6
    With Theft and Fire Insurance (1 year from date of purchase)
  • Measurement Range(m)
    Diameter 600
  • Set Content
    Laser Level, Receiver, Remote Controller, Tripod

Product Description

[Features]
・ Just put it on and it's fully automatic leveling.
・ Compliant with JIS laser safety standards. The illumination direction selection cutoff mode is carried.
・ It is equipped with a vibration-compatible mode that improves workability even in the field where there is vibration.
・ Since the laser has almost no breaks, it can receive light at any position in 360°.
·The receiver detection accuracy is ±0.5 mm, ±1 mm, and ±2 mm.
·Theft and fire insurance is included (1 year from purchase).
[Applications]
・ Civil engineering, architecture, surveying.

Specifications of STS-H600

  • Product Type
    Laser Marker
  • Accuracy
    Horizontal ±8°
  • Power Supply
    AA Alkaline Batteries x 6 (Included)
  • Vertical(mm)
    187
  • Horizontal(mm)
    140
  • Automatic compensation range(°)
    ±5
  • Degree of protection for enclosure
    IP56
  • Trusco Code
    327-4110
  • Mass(g)
    1950
  • Features
    It only needs to be placed, fully automatic adjustment
  • Feature 2
    Compatible with the JIS Laser Safety Standards Outline, and equipped with irradiation direction selection cutoff mode
  • Feature 3
    With built-in vibration compatibility mode, increasing work efficiency in vibrating location
  • Feature 4
    As there is almost no break in the laser, it can receive light at any position in 360°
  • Feature 5
    Receiver Detection Accuracy ±0.5 mm, ±1 mm, ±2 mm 3-level Switch Specification
  • Feature 6
    With Theft and Fire Insurance (1 year from date of purchase)
  • Measurement Range(m)
    Diameter 600
  • Set Content
    Laser Level, Receiver, Remote Controller, Tripod
Part Number
STS-H600 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,981.67

฿ 40,345.20

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1