(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevator Tripod Reduction Length to Total Length (mm) 610 – 1,695

Elevator Tripod Reduction Length to Total Length (mm) 610 – 1,695

You can add up to 6 items to the comparison list.

Loading...

Specifications of LET-B

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    610~1695
  • Trusco Code
    408-8328
  • Mass(g)
    1350
  • Material
    Aluminum Alloy
  • Screw Diameter(Inch)
    5/8
  • Feature 1
    Comes with a Handle for Easy Carrying
  • Feature 2
    With elevator lifting hardness adjustment mechanism
  • Feature 3
    Safe Design with Tripod Tip Prevention Bar
  • Feature 4
    Through structure to allow marking to be seen
Part Number
LET-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,672.71

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    610~1695
  • Trusco Code
    408-8328
  • Mass(g)
    1350
  • Material
    Aluminum Alloy
  • Screw Diameter(Inch)
    5/8
  • Feature 1
    Comes with a Handle for Easy Carrying
  • Feature 2
    With elevator lifting hardness adjustment mechanism
  • Feature 3
    Safe Design with Tripod Tip Prevention Bar
  • Feature 4
    Through structure to allow marking to be seen

Product Description

[Features]
· Includes a grip convenient for carrying.
· Includes a mechanism to adjust the stiffness of the elevator up and down movement. 
· Equipped with a bar to prevent the tripod falling over, a design that provides the user with peace of mind.
· Penetration structure to make ground marks visible.
[Applications]
· Installation of laser marking devices

Specifications of LET-B

  • Product Type
    Laser Marker Tripod
  • Reduction Length ~ Total Length(mm)
    610~1695
  • Trusco Code
    408-8328
  • Mass(g)
    1350
  • Material
    Aluminum Alloy
  • Screw Diameter(Inch)
    5/8
  • Feature 1
    Comes with a Handle for Easy Carrying
  • Feature 2
    With elevator lifting hardness adjustment mechanism
  • Feature 3
    Safe Design with Tripod Tip Prevention Bar
  • Feature 4
    Through structure to allow marking to be seen
Part Number
LET-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,672.71

LASER MARKING DEVICES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1