(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultrasonic Distance Meter with Laser

Ultrasonic Distance Meter with Laser

You can add up to 6 items to the comparison list.

Loading...

Specifications of ODM-160

  • Measuring Range(m)
    0.6~16
  • Measurement accuracy(mm)
    +/-(0.5%+1digit)
  • Minimum Display(mm)
    10
  • Height x Width x Thickness(mm)
    142×70×40
  • Trusco Code
    336-7959
  • Mass(g)
    110
  • Measurement Items
    Distance, area, volume, consecutive measurement
  • Power
    One layered battery (included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Calculator function, memory function
  • Feature 1
    Totally Instant Measurement, Capable of Measuring Not Only Distance But Also Volume and Area with One Button
  • Feature 2
    Accurate measurement is possible by automatically measuring and automatically correcting temperatures affecting measurements
Part Number
ODM-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,674.83

LASER DISTANCE GAUGES 1 Piece(s) Same day

Basic Specifications

  • Measuring Range(m)
    0.6~16
  • Measurement accuracy(mm)
    +/-(0.5%+1digit)
  • Minimum Display(mm)
    10
  • Height x Width x Thickness(mm)
    142×70×40
  • Trusco Code
    336-7959
  • Mass(g)
    110
  • Measurement Items
    Distance, area, volume, consecutive measurement
  • Power
    One layered battery (included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Calculator function, memory function
  • Feature 1
    Totally Instant Measurement, Capable of Measuring Not Only Distance But Also Volume and Area with One Button
  • Feature 2
    Accurate measurement is possible by automatically measuring and automatically correcting temperatures affecting measurements

Product Description

[Features]
・ Instant measurement, volume and area can be measured as well as distance with the touch of a button.
・ Accurate measurement can be achieved as the temperature that affects the measurement is automatically measured and automatically corrected.
・ With a bubble level, horizontal distance measurement can be done.
・ It can measure continuously, and the distance is displayed in real time even if the main body is moved.
[Applications]
・ Approximate dimensional measurement such as estimating interior work.

Specifications of ODM-160

  • Measuring Range(m)
    0.6~16
  • Measurement accuracy(mm)
    +/-(0.5%+1digit)
  • Minimum Display(mm)
    10
  • Height x Width x Thickness(mm)
    142×70×40
  • Trusco Code
    336-7959
  • Mass(g)
    110
  • Measurement Items
    Distance, area, volume, consecutive measurement
  • Power
    One layered battery (included)
  • Laser Safety Standard
    Class 2
  • Specifications
    Calculator function, memory function
  • Feature 1
    Totally Instant Measurement, Capable of Measuring Not Only Distance But Also Volume and Area with One Button
  • Feature 2
    Accurate measurement is possible by automatically measuring and automatically correcting temperatures affecting measurements
Part Number
ODM-160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,674.83

LASER DISTANCE GAUGES 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1