(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Prism, Total Station, Reflection Prism Pocket, Q1.5 Inch, D Set

Non-Prism, Total Station, Reflection Prism Pocket, Q1.5 Inch, D Set

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of PQ1.5DSET

  • Product Type
    Theodolite
  • Trusco Code
    410-6652
  • Mass(g)
    200
  • Prism Constant(mm)
    ±0
  • Set Content
    Pin Pole, Case, Multi Holder, Prism, Corner Adapter
  • Compatible Product 1
    Main Body (TSS-200S)
  • Compatible Product 2
    Tripod (STS-OT)
Part Number
PQ1.5DSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,705.00

฿ 19,968.60

THEODOLITES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Theodolite
  • Trusco Code
    410-6652
  • Mass(g)
    200
  • Prism Constant(mm)
    ±0
  • Set Content
    Pin Pole, Case, Multi Holder, Prism, Corner Adapter
  • Compatible Product 1
    Main Body (TSS-200S)
  • Compatible Product 2
    Tripod (STS-OT)

Product Description

[Features]
· Starter set with a prism that comes with a corner adapter and pin hole.
· Known to be the most popular starter set in the industry for its ease of use and high accuracy.
· Starter set with a basic prism that comes with a corner adapter and pin hole.
[Applications]
· Surveying.

Specifications of PQ1.5DSET

  • Product Type
    Theodolite
  • Trusco Code
    410-6652
  • Mass(g)
    200
  • Prism Constant(mm)
    ±0
  • Set Content
    Pin Pole, Case, Multi Holder, Prism, Corner Adapter
  • Compatible Product 1
    Main Body (TSS-200S)
  • Compatible Product 2
    Tripod (STS-OT)
Part Number
PQ1.5DSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 21,705.00

฿ 19,968.60

THEODOLITES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1