(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Prism, Total Station, Body

Non-Prism, Total Station, Body

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of TSS-200S

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    1/5
  • Detailed Type
    Main body
  • Trusco Code
    410-6679
  • Mass(g)
    5200
  • Feature 1
    High spec non-prism/total station achieved overwhelming cost performance
  • Feature 2
    Grid Chart, Pile Driving, Opposing Side, Surface Area, REM and Other Measurement Uses
  • Container Protection Class
    IP54
  • Power
    NI-MH Rechargeable Battery
  • Compatible Product 1
    Tripod (STS-OT)
  • Compatible Product 2
    Reflective prism, Pocket Q1.5-inch, D Set (PQ1.5DSET)
Part Number
TSS-200S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 276,945.00

฿ 224,823.95

THEODOLITES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    1/5
  • Detailed Type
    Main body
  • Trusco Code
    410-6679
  • Mass(g)
    5200
  • Feature 1
    High spec non-prism/total station achieved overwhelming cost performance
  • Feature 2
    Grid Chart, Pile Driving, Opposing Side, Surface Area, REM and Other Measurement Uses
  • Container Protection Class
    IP54
  • Power
    NI-MH Rechargeable Battery
  • Compatible Product 1
    Tripod (STS-OT)
  • Compatible Product 2
    Reflective prism, Pocket Q1.5-inch, D Set (PQ1.5DSET)

Product Description

[Features]
· High-spec, non-prism total station with an extremely good cost performance.
· Can be used for many different types of applied measurements, such as coordinates, pile driving, opposite sides, areas and REM.
· Highly accurate distance measurement of ± (2+2 ppm × D) mm (when using a single-element prism)
· Built-in auto correction mechanism for more accurate surveying
· Can save 50,000 items to the internal memory
[Applications]
· Civil engineering, construction, surveying

Specifications of TSS-200S

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    1/5
  • Detailed Type
    Main body
  • Trusco Code
    410-6679
  • Mass(g)
    5200
  • Feature 1
    High spec non-prism/total station achieved overwhelming cost performance
  • Feature 2
    Grid Chart, Pile Driving, Opposing Side, Surface Area, REM and Other Measurement Uses
  • Container Protection Class
    IP54
  • Power
    NI-MH Rechargeable Battery
  • Compatible Product 1
    Tripod (STS-OT)
  • Compatible Product 2
    Reflective prism, Pocket Q1.5-inch, D Set (PQ1.5DSET)
Part Number
TSS-200S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 276,945.00

฿ 224,823.95

THEODOLITES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1