(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electronic Theodolite Main Unit

Electronic Theodolite Main Unit

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of SDT10WS

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    5/10
  • Detailed Type
    Main body
  • Trusco Code
    288-3783
  • Mass(g)
    4600
  • Feature 1
    Liquid crystal display is shown in easy to understand Japanese
  • Feature 2
    The Elevation Angle and Slope Display (%) Can Be Switched with One Button
  • Feature 3
    Liquid display and operation panel can be set up on both sides and allows easy operation for reciprocal observation as well
  • Feature 4
    Zero can be easily set for horizontal angle by using button
  • Container Protection Class
    Equivalent to IP54
  • Power
    AA Alkaline Batteries x 4 (Included)
  • Compatible Product 1
    Tripod (STS-OT)
Part Number
SDT10WS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 89,366.00

฿ 77,078.18

THEODOLITES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    5/10
  • Detailed Type
    Main body
  • Trusco Code
    288-3783
  • Mass(g)
    4600
  • Feature 1
    Liquid crystal display is shown in easy to understand Japanese
  • Feature 2
    The Elevation Angle and Slope Display (%) Can Be Switched with One Button
  • Feature 3
    Liquid display and operation panel can be set up on both sides and allows easy operation for reciprocal observation as well
  • Feature 4
    Zero can be easily set for horizontal angle by using button
  • Container Protection Class
    Equivalent to IP54
  • Power
    AA Alkaline Batteries x 4 (Included)
  • Compatible Product 1
    Tripod (STS-OT)

Product Description

[Features]
· The elevation angle can be switched with a single button even during gradient display (%).
· An LCD and operation panel are located on both sides, facilitating operations even for reciprocal observations.
· Horizontal angles also can be easily zero-set with a button.
· Can be used for 12 hours on four AA-sized batteries.

Specifications of SDT10WS

  • Product Type
    Theodolite
  • Magnification(x)
    30
  • Shortest Focusing Distance(m)
    1.3
  • Minimum Display(″)
    5/10
  • Detailed Type
    Main body
  • Trusco Code
    288-3783
  • Mass(g)
    4600
  • Feature 1
    Liquid crystal display is shown in easy to understand Japanese
  • Feature 2
    The Elevation Angle and Slope Display (%) Can Be Switched with One Button
  • Feature 3
    Liquid display and operation panel can be set up on both sides and allows easy operation for reciprocal observation as well
  • Feature 4
    Zero can be easily set for horizontal angle by using button
  • Container Protection Class
    Equivalent to IP54
  • Power
    AA Alkaline Batteries x 4 (Included)
  • Compatible Product 1
    Tripod (STS-OT)
Part Number
SDT10WS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 89,366.00

฿ 77,078.18

THEODOLITES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1