(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Total Station, Tripod

Total Station, Tripod

You can add up to 6 items to the comparison list.

Loading...

Specifications of TC-70

  • Product Type
    Tripod for Theodolite
  • Reduction length to total length(mm)
    1000~1680
  • Thread Diameter(mm)
    35
  • Trusco Code
    355-3906
  • Mass(g)
    4600
  • Material
    Aluminum Alloy
  • Compatible Product 1
    Main Body (ETH-420C)
  • Compatible Product 2
    Main unit (ETH-410C)
  • Compatible Product 3
    Main Body (V-270C)
Part Number
TC-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,026.92

THEODOLITES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Tripod for Theodolite
  • Reduction length to total length(mm)
    1000~1680
  • Thread Diameter(mm)
    35
  • Trusco Code
    355-3906
  • Mass(g)
    4600
  • Material
    Aluminum Alloy
  • Compatible Product 1
    Main Body (ETH-420C)
  • Compatible Product 2
    Main unit (ETH-410C)
  • Compatible Product 3
    Main Body (V-270C)

Product Description

[Features]
· Tripod for theodolites, total stations, and transits.
· Strong ferrules that enable stability even on windy days.

Specifications of TC-70

  • Product Type
    Tripod for Theodolite
  • Reduction length to total length(mm)
    1000~1680
  • Thread Diameter(mm)
    35
  • Trusco Code
    355-3906
  • Mass(g)
    4600
  • Material
    Aluminum Alloy
  • Compatible Product 1
    Main Body (ETH-420C)
  • Compatible Product 2
    Main unit (ETH-410C)
  • Compatible Product 3
    Main Body (V-270C)
Part Number
TC-70
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,026.92

THEODOLITES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1