(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine Basket

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FB-2

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    151 ~ 250
  • Width (Outer Dimension)(mm)
    401 ~
  • Depth (Outer Dimension)(mm)
    301 ~
  • Usable External Dimension Width x Depth x Height(mm)
    460×310×220
  • Usable Inner Dimensions Width x Depth x Height(mm)
    436×286×190
  • Mesh Wire Diameter(mm)
    1.5
  • Wire Mesh Pitch
    10mm
  • Trusco Code
    355-7049
  • Mass(g)
    2300
  • Material
    Stainless Steel (SUS304)
  • Surface Coating
    Electrolytic Polishing Finishing
  • Amount Of Content
    1 pc.
Part Number
FB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Usable External Dimension Width x Depth x Height
(mm)
Usable Inner Dimensions Width x Depth x Height
(mm)
Mesh Wire Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,083.00

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) 401 ~ 301 ~ 460×310×220 436×286×190 1.5 355-7049 2300 1 pc.

Basic Specifications

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    151 ~ 250
  • Wire Mesh Pitch
    10mm
  • Material
    Stainless Steel (SUS304)
  • Surface Coating
    Electrolytic Polishing Finishing
  • Amount Of Content
    1 pc.

Product Description

Collapsible container made of stainless steel wire mesh.
[Features]
·A clean and lightweight all-stainless colander basket with excellent durability.
·Fine mesh (welded wire mesh) is used on the entire surface, so there is no misalignment of the mesh.
·One-touch folding is easy.
·It has a hand insertion slot and can be easily moved.
·It is stackable.
[Applications]
·Ideal for transporting and storing small items at worksites where cleanliness is required (food, medicine, hospitals, etc.).

Specifications of FB-2

  • Product Model
    Square
  • Material
    Stainless Steel
  • Height (Outer Dimension)(mm)
    151 ~ 250
  • Width (Outer Dimension)(mm)
    401 ~
  • Depth (Outer Dimension)(mm)
    301 ~
  • Usable External Dimension Width x Depth x Height(mm)
    460×310×220
  • Usable Inner Dimensions Width x Depth x Height(mm)
    436×286×190
  • Mesh Wire Diameter(mm)
    1.5
  • Wire Mesh Pitch
    10mm
  • Trusco Code
    355-7049
  • Mass(g)
    2300
  • Material
    Stainless Steel (SUS304)
  • Surface Coating
    Electrolytic Polishing Finishing
  • Amount Of Content
    1 pc.
Part Number
FB-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (Outer Dimension)
(mm)
Depth (Outer Dimension)
(mm)
Usable External Dimension Width x Depth x Height
(mm)
Usable Inner Dimensions Width x Depth x Height
(mm)
Mesh Wire Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,083.00

STAINLESS STEEL BASKETS 1 Piece(s) 12 Day(s) 401 ~ 301 ~ 460×310×220 436×286×190 1.5 355-7049 2300 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1