(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-SS220-K |
SK-SS-SJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (Outer Dimension) (mm) |
Depth (Outer Dimension) (mm) |
Detailed Dimensions: Height (mm) |
Body / Option | Detailed dimensions: height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,387.93 |
STAINLESS STEEL BASKETS | 5 Piece(s) | 5 Day(s) | ~ 300 | 201 ~ 300 | 220 | 220 | 220 | 418-2383 | 580 | 1 pc. | ||
฿ 2,505.00 |
STAINLESS STEEL BASKETS | 1 Piece(s) | 1 Day(s) | 301 ~ 400 | 201 ~ 300 | 340 | 260 | 160 | 418-2405 | 730 | 1 pc. |
Stainless steel (SUS 304) washing basket.
[Features]
· Made of stainless steel, it has excellent chemical resistance and is autoclave-safe.
Part Number |
---|
SK-SS220-K |
SK-SS-SJL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (Outer Dimension) (mm) |
Depth (Outer Dimension) (mm) |
Detailed Dimensions: Height (mm) |
Body / Option | Detailed dimensions: height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,387.93 |
STAINLESS STEEL BASKETS | 5 Piece(s) | 5 Day(s) | ~ 300 | 201 ~ 300 | 220 | 220 | 220 | 418-2383 | 580 | 1 pc. | ||
฿ 2,505.00 |
STAINLESS STEEL BASKETS | 1 Piece(s) | 1 Day(s) | 301 ~ 400 | 201 ~ 300 | 340 | 260 | 160 | 418-2405 | 730 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?