(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Panel Container Rack

Electro-Conductive Panel Container Rack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,869.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-0622N-E-SV SALE
T-0632N-E-SV SALE
T-0634N-E-SV SALE
T-0636N-E-SV SALE
T-0923N-E-SV SALE
T-0933N-E-SV SALE
T-0956N-E-SV SALE
T-0978N-E-SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 15,815.00

฿ 14,548.22

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6607 16.3kg VN-1-N-E-BK 16 Pieces VN-2-N-E-BK 12 Pieces - 1 unit

฿ 15,295.00

฿ 14,071.40

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6674 14.7kg VN-1-N-E-BK 32 Pieces - - 1 unit

฿ 15,098.00

฿ 13,888.65

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6658 16.1kg - VN-2-N-E-BK 12 Pieces VN-3-N-E-BK 4 Pieces 1 unit

฿ 14,869.00

฿ 13,679.48

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6640 16.1kg - VN-2-N-E-BK 18 Pieces - 1 unit

฿ 25,921.57

฿ 21,216.81

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6631 22.4kg - VN-2-N-E-BK 18 Pieces VN-3-N-E-BK 8 Pieces 1 unit

฿ 26,154.90

฿ 21,426.09

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6623 21.9kg VN-1-N-E-BK 24 Pieces VN-2-N-E-BK 18 Pieces - 1 unit

฿ 25,568.58

฿ 20,794.93

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6755 22.6kg - VN-2-N-E-BK 30 Pieces - 1 unit

฿ 26,361.62

฿ 21,819.51

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6682 20.6kg VN-1-N-E-BK 56 Pieces - - 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    305
  • Product Type 1
    Panel Container Rack
  • Color
    Light Gray
  • Material (Main Body)
    Steel (Antistatic Coating)
  • Surface resistance value
    Body Panel: 105 Ω, Container 106 Ω
  • Specification 1
    A lid (sold separately) can be mounted to the container
  • Specification 2
    With Ground Wire (1.5 m)
  • Amount Of Content
    1 unit

Product Description

[Features]
· It comes in a set with a conductive container, making it ideal for storage and management of precision equipment and electronic parts.
· Grounding is equipped as standard and is ideal for storing electronic equipment parts and picking shelves.
· For parts management of cell line workbenches for electronic equipment.
· The container can be removed to be transported.
· A lid (sold separately) can be attached to the container to prevent dust and the like from entering.

Part Number
T-0622N-E-SV SALE
T-0632N-E-SV SALE
T-0634N-E-SV SALE
T-0636N-E-SV SALE
T-0923N-E-SV SALE
T-0933N-E-SV SALE
T-0956N-E-SV SALE
T-0978N-E-SV SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Trusco Code Mass Container
(Small)
Container
(Medium)
Container
(Large)
Amount Of Content

฿ 15,815.00

฿ 14,548.22

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6607 16.3kg VN-1-N-E-BK 16 Pieces VN-2-N-E-BK 12 Pieces - 1 unit

฿ 15,295.00

฿ 14,071.40

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6674 14.7kg VN-1-N-E-BK 32 Pieces - - 1 unit

฿ 15,098.00

฿ 13,888.65

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6658 16.1kg - VN-2-N-E-BK 12 Pieces VN-3-N-E-BK 4 Pieces 1 unit

฿ 14,869.00

฿ 13,679.48

PANEL RACKS 1 Piece(s) 12 Day(s) 600 40 kg/stand 352-6640 16.1kg - VN-2-N-E-BK 18 Pieces - 1 unit

฿ 25,921.57

฿ 21,216.81

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6631 22.4kg - VN-2-N-E-BK 18 Pieces VN-3-N-E-BK 8 Pieces 1 unit

฿ 26,154.90

฿ 21,426.09

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6623 21.9kg VN-1-N-E-BK 24 Pieces VN-2-N-E-BK 18 Pieces - 1 unit

฿ 25,568.58

฿ 20,794.93

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6755 22.6kg - VN-2-N-E-BK 30 Pieces - 1 unit

฿ 26,361.62

฿ 21,819.51

PANEL RACKS 1 Piece(s) 40 Day(s) 900 60 kg/unit 352-6682 20.6kg VN-1-N-E-BK 56 Pieces - - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1