- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Plier Hooks for Panel Container Rack
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass |
Amount Of Content |
|
฿ 329.12
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
10 Day(s)
|
60 |
501-0721 |
0.1kg |
1 pc. |
|
฿ 683.02
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
10 Day(s)
|
210 |
501-0756 |
0.3kg |
1 pc. |
Basic Specifications
-
- Depth(mm)
- 26
-
- Height(mm)
- 71
-
- Product Type 1
- Panel Container Rack
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Ideal for tidy organization of items such as small tools and various kinds of pliers which cannot be hung on hooks when attached to a panel container rack.
· Effective to be mounted onto parts management rack or tool wagon with a panel.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Frontage (mm) |
Trusco Code |
Mass |
Amount Of Content |
|
฿ 329.12
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
10 Day(s)
|
60 |
501-0721 |
0.1kg |
1 pc. |
|
฿ 683.02
|
OPTIONS FOR PANEL RACK
|
1 Piece(s)
|
|
10 Day(s)
|
210 |
501-0756 |
0.3kg |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?