(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Movable Storage Cabinet (HT-975C)

Movable Storage Cabinet (HT-975C)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HT-975C SALE
HT-975C-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass Amount Of Content

฿ 30,088.50

฿ 26,399.65

PANEL RACKS 1 Piece(s) 40 Day(s) 501-5537 38kg 1 unit

฿ 36,252.73

฿ 32,486.07

PANEL RACKS 1 Piece(s) 40 Day(s) 501-5715 41kg 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    500
  • Height(mm)
    750
  • Product Type 1
    Panel Container Rack
  • Color
    Green
  • Maximum Load(kg/unit)
    250 kg/Unit
  • Material (Main Body)
    Steel (Baked Melamine Coating)
  • Specification 1
    100 mm swivel stopper/fixed stopper 2 each (rubber wheels)
  • Specification 2
    Compatible Panel :HT-600P/900P
  • Amount Of Content
    1 unit

Product Description

[Features]
· Tools and parts will not fall easily due to vibration caused while moving thanks to the rubber upholstery of the top plate.

Part Number
HT-975C SALE
HT-975C-1 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Mass Amount Of Content

฿ 30,088.50

฿ 26,399.65

PANEL RACKS 1 Piece(s) 40 Day(s) 501-5537 38kg 1 unit

฿ 36,252.73

฿ 32,486.07

PANEL RACKS 1 Piece(s) 40 Day(s) 501-5715 41kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1