(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kobanzame Knob Type Sander Hanger

Kobanzame Knob Type Sander Hanger

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KBZ-NMSN

  • Product Type 1
    Magnetic Hand
  • Other
    Option
  • Maximum Load(kg/unit)
    3kg/piece
  • Trusco Code
    414-3604
  • Mass
    0.47kg
  • Material (Main Body)
    Steel
  • Specification 1
    100 mm disc grinder can be installed
  • Features
    Can be easily attached to a workbench
  • Notes
    Magnet is not attached.
  • Amount Of Content
    1 pc.
Part Number
KBZ-NMSN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 816.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Magnetic Hand
  • Other
    Option
  • Maximum Load(kg/unit)
    3kg/piece
  • Trusco Code
    414-3604
  • Mass
    0.47kg
  • Material (Main Body)
    Steel
  • Specification 1
    100 mm disc grinder can be installed
  • Features
    Can be easily attached to a workbench
  • Notes
    Magnet is not attached.
  • Amount Of Content
    1 pc.

Product Description

[Features]
It is a sander hanger that can be easily attached to a workbench and has a cushion sponge on the underside of the holder to prevent damage to the grinder head.

Specifications of KBZ-NMSN

  • Product Type 1
    Magnetic Hand
  • Other
    Option
  • Maximum Load(kg/unit)
    3kg/piece
  • Trusco Code
    414-3604
  • Mass
    0.47kg
  • Material (Main Body)
    Steel
  • Specification 1
    100 mm disc grinder can be installed
  • Features
    Can be easily attached to a workbench
  • Notes
    Magnet is not attached.
  • Amount Of Content
    1 pc.
Part Number
KBZ-NMSN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 816.00

MAGNET HOOKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be easily installed on work bench.

Materials

●Steel

Warning

●Without magnet.