- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Kobanzame Magnet Hex Wrench Hanger
Specifications of KBZ-6K
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 1kg/piece
-
- Trusco Code
- 414-3566
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Specification 1
- Hex Wrench 1.5/2/2.5/3/4/5/6/8/10 mm Storable
-
- Features
- Magnet type that can be installed easily without drilling holes
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 959.00
|
MAGNET HOOKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 1kg/piece
-
- Trusco Code
- 414-3566
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Specification 1
- Hex Wrench 1.5/2/2.5/3/4/5/6/8/10 mm Storable
-
- Features
- Magnet type that can be installed easily without drilling holes
-
- Amount Of Content
- 1 pc.
Product Description
Magnetic hexagonal bar wrench hanger.
[Features]
· Hex wrench of 9 sizes can be hooked and managed.
· Magnetic type that can be installed easily without drilling holes.
[Applications]
· Convenient for storing Allen wrenches.
Specifications of KBZ-6K
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 1kg/piece
-
- Trusco Code
- 414-3566
-
- Mass
- 0.2kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Specification 1
- Hex Wrench 1.5/2/2.5/3/4/5/6/8/10 mm Storable
-
- Features
- Magnet type that can be installed easily without drilling holes
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 959.00
|
MAGNET HOOKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?