- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Magnetic Tool Hanger, Remora
Specifications of KBZ-BH
-
- Frontage(mm)
- 514
-
- Depth(mm)
- 27.6
-
- Height(mm)
- 68.5
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 4kg/piece
-
- Trusco Code
- 393-9316
-
- Mass
- 1.45kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Features
- Magnet type that can be installed easily without drilling holes. VN containers and light bin trays can be installed.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,598.98
|
MAGNET HOOKS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Frontage(mm)
- 514
-
- Depth(mm)
- 27.6
-
- Height(mm)
- 68.5
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 4kg/piece
-
- Trusco Code
- 393-9316
-
- Mass
- 1.45kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Features
- Magnet type that can be installed easily without drilling holes. VN containers and light bin trays can be installed.
-
- Amount Of Content
- 1 pc.
Product Description
Since it is magnetic, the magnetic box hanger allows simple mounting without the need to drill holes.
[Features]
· A specific small container can be attached for parts management.
· Magnetic type that can be installed easily without drilling holes.
[Applications]
· Ideal for mounting VN containers and light bin trays.
Specifications of KBZ-BH
-
- Frontage(mm)
- 514
-
- Depth(mm)
- 27.6
-
- Height(mm)
- 68.5
-
- Product Type 1
- Magnetic Hand
-
- Other
- Option
-
- Maximum Load(kg/unit)
- 4kg/piece
-
- Trusco Code
- 393-9316
-
- Mass
- 1.45kg
-
- Material (Main Body)
- Steel, Ferrite Magnet
-
- Features
- Magnet type that can be installed easily without drilling holes. VN containers and light bin trays can be installed.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,598.98
|
MAGNET HOOKS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?