(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TUR-1 |
TUR-1C |
TUR-2C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Details Type | Caster (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,043.56 |
PUNCHING PANEL RACKS | 1 Piece(s) | 10 Day(s) | 370 | Single-side type (no caster) | - | 20 | 363-9461 | 7kg | Hook L/S, 6 Pieces Each | 1 unit | ||
฿ 5,506.83 |
PUNCHING PANEL RACKS | 1 Piece(s) | 12 Day(s) | 410 | Single-side type (with caster) | Swivel Type: 50 x 2 pcs, Swivel type (with stopper): 50 x 2 pcs | 20 | 363-9479 | 7.6kg | Hook L/S, 6 Pieces Each | 1 unit | ||
฿ 7,437.46 |
PUNCHING PANEL RACKS | 1 Piece(s) | 10 Day(s) | 411 | Double-sided type (with casters) | Swivel Type: 50 x 2 pcs, Swivel type (with stopper): 50 x 2 pcs | 30 | 393-0289 | 11kg | Hook L/S, 10 Pieces Each | 1 unit |
Panel rack which can be used for multiple purposes.
[Features]
· Ideal for tool management at the edge of a wall as it allows you to understand the tool type management situation at a glance.
· Made of steel and polyethylene.
· Peg board, post pipe and brackets are made of steel (baked melamine coating).
· The hook bolt and mounting bolts are steel (black oxide finish).
· Round lid made of polyethylene, flange nut, square nut and washer made of steel (trivalent unichrome plating).
[Applications]
· Ideal for tool classification.
Part Number |
---|
TUR-1 |
TUR-1C |
TUR-2C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Depth (mm) |
Details Type | Caster (mm) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Accessory | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,043.56 |
PUNCHING PANEL RACKS | 1 Piece(s) | 10 Day(s) | 370 | Single-side type (no caster) | - | 20 | 363-9461 | 7kg | Hook L/S, 6 Pieces Each | 1 unit | ||
฿ 5,506.83 |
PUNCHING PANEL RACKS | 1 Piece(s) | 12 Day(s) | 410 | Single-side type (with caster) | Swivel Type: 50 x 2 pcs, Swivel type (with stopper): 50 x 2 pcs | 20 | 363-9479 | 7.6kg | Hook L/S, 6 Pieces Each | 1 unit | ||
฿ 7,437.46 |
PUNCHING PANEL RACKS | 1 Piece(s) | 10 Day(s) | 411 | Double-sided type (with casters) | Swivel Type: 50 x 2 pcs, Swivel type (with stopper): 50 x 2 pcs | 30 | 393-0289 | 11kg | Hook L/S, 10 Pieces Each | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?