(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PFA2-DR6 |
SF-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Holders (piece) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Material (assembling parts) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 763.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 180 | 48 | 67 | 6 | 3kg/piece | 329-4846 | 0.22kg | Polypropylene (PP) | 1 pc. | ||
฿ 967.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Available | Same day | 449 | 30 | 51.6 | 12 | 2kg/piece | 501-5111 | 0.4kg | - | 1 pc. |
[Features]
· Ideal for storage and management of items such as screwdrivers by neatly organizing them in accordance with their sizes when attached to a peg board
Part Number |
---|
PFA2-DR6 |
SF-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Holders (piece) |
Maximum Load (kg/unit) |
Trusco Code | Mass | Material (assembling parts) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 763.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Same day | 180 | 48 | 67 | 6 | 3kg/piece | 329-4846 | 0.22kg | Polypropylene (PP) | 1 pc. | ||
฿ 967.00 |
OPTIONS FOR PUNCHING PANEL RA | 1 Piece(s) | Available | Same day | 449 | 30 | 51.6 | 12 | 2kg/piece | 501-5111 | 0.4kg | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?