- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Wrench Hook for Punching Panel 8-Piece
Specifications of SF-5
-
- Frontage(mm)
- 174
-
- Depth(mm)
- 137
-
- Height(mm)
- 76.6
-
- Product Type 1
- Punching Rack
-
- Other
- Option
-
- Number of Holders(piece)
- 8
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-5090
-
- Mass
- 350g
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 669.23
|
OPTIONS FOR PUNCHING PANEL RA
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Frontage(mm)
- 174
-
- Depth(mm)
- 137
-
- Height(mm)
- 76.6
-
- Product Type 1
- Punching Rack
-
- Other
- Option
-
- Number of Holders(piece)
- 8
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-5090
-
- Mass
- 350g
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Ideal for storage and management of wrenches and offset wrenches by neatly organizing them in accordance with their sizes when attached to a peg board.
· Effective when mounted onto parts management rack or tool wagon with a peg board.
· To prevent it from falling, hang the hook on the panel and tighten it with the attached screw to fix the hook.
Specifications of SF-5
-
- Frontage(mm)
- 174
-
- Depth(mm)
- 137
-
- Height(mm)
- 76.6
-
- Product Type 1
- Punching Rack
-
- Other
- Option
-
- Number of Holders(piece)
- 8
-
- Maximum Load(kg/unit)
- 2kg/piece
-
- Trusco Code
- 501-5090
-
- Mass
- 350g
-
- Material (Main Body)
- Steel (Unichrome Plating Finish)
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 669.23
|
OPTIONS FOR PUNCHING PANEL RA
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●Number of Key Rings(piece):8
●W x D x H(mm):174 x 137 x 76.6
●Max Load Capacity(kg/piece):2Materials
●Steel(unichrome plating finish)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?