(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Bar

Hook Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 335.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PFA-S10
PFA-S10W
PFA-Y10
PFA-YS10
PFB-S10W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Panel-Mounting Pitch
(mm)
Trusco Code Mass Amount Of Content

฿ 335.00

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 24 67 67 50 336-0997 0.02kg 1 pc.

฿ 519.00

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 67 67 24 50 336-2833 0.032kg 1 pc.

฿ 585.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 74 72 67 50 336-1004 0.03kg 1 pc.

฿ 796.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 74 72 67 50 336-1012 0.04kg 1 pc.

฿ 635.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 65 67 44 25 336-2841 0.038kg 1 pc.

Basic Specifications

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Hook Diameter(mm)
    5
  • Material (Main Body)
    Steel (Unichrome Plating Finish)
  • Allowable Load(kg)
    2
  • Material (assembling parts)
    PP Resin
  • Material (tip part)
    EVA Resin
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Shorter in length than conventional bars and does not get in the way.
· A resin cap is attached to the tip.
[Applications]
· Various objects such as tools can be hung.

Part Number
PFA-S10
PFA-S10W
PFA-Y10
PFA-YS10
PFB-S10W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Panel-Mounting Pitch
(mm)
Trusco Code Mass Amount Of Content

฿ 335.00

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 24 67 67 50 336-0997 0.02kg 1 pc.

฿ 519.00

OPTIONSFORPUNCHINGPANELRA 1 Piece(s) Same day 67 67 24 50 336-2833 0.032kg 1 pc.

฿ 585.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 74 72 67 50 336-1004 0.03kg 1 pc.

฿ 796.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 12 Day(s) 74 72 67 50 336-1012 0.04kg 1 pc.

฿ 635.00

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 65 67 44 25 336-2841 0.038kg 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1