(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T5 Container Shelf Board

T5 Container Shelf Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UPR-C5

  • Frontage(mm)
    899
  • Depth(mm)
    120
  • Height(mm)
    153
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5260
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    10
  • No. Mountable Containers: 4 pcs(Part Number)
    T-5
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit
Part Number
UPR-C5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,880.64

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    899
  • Depth(mm)
    120
  • Height(mm)
    153
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5260
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    10
  • No. Mountable Containers: 4 pcs(Part Number)
    T-5
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit

Product Description

[Features]
Steel shelf.
[Applications]
It can be used as a shelf board dedicated to T-5 containers.

Specifications of UPR-C5

  • Frontage(mm)
    899
  • Depth(mm)
    120
  • Height(mm)
    153
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Trusco Code
    501-5260
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Uniform Load Capacity(kg)
    10
  • No. Mountable Containers: 4 pcs(Part Number)
    T-5
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 unit
Part Number
UPR-C5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,880.64

OPTIONS FOR PUNCHING PANEL RA 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1