(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UPR-Type Punching Rack Panel

UPR-Type Punching Rack Panel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of UPR-P450

  • Frontage(mm)
    900
  • Depth(mm)
    25
  • Height(mm)
    450
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    15 kg/unit
  • Trusco Code
    501-5022
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 pc.
Part Number
UPR-P450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,894.21

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    25
  • Height(mm)
    450
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    15 kg/unit
  • Trusco Code
    501-5022
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 pc.

Product Description

A panel rack designed specifically for hooks.
[Features]
· Dedicated panel for installing hooks.
· Made of steel. Made in Japan.
[Applications]
· Ideal for mounting a hook.

Specifications of UPR-P450

  • Frontage(mm)
    900
  • Depth(mm)
    25
  • Height(mm)
    450
  • Product Type 1
    Punching Rack
  • Other
    Option
  • Maximum Load(kg/unit)
    15 kg/unit
  • Trusco Code
    501-5022
  • Mass
    5kg
  • Material (Main Body)
    Steel
  • Notes
    The color has been changed from traditional neogray to white.
  • Amount Of Content
    1 pc.
Part Number
UPR-P450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,894.21

PUNCHING PANEL RACKS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1