(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bin Clear Lid (Plastic)

Light Bin Clear Lid (Plastic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of K-20FTM

  • Frontage(mm)
    197.5
  • Depth(mm)
    155.5
  • Height(mm)
    10.5
  • Product Type 1
    Light Bin Rack
  • Other
    Option
  • Trusco Code
    393-9235
  • Mass
    0.085kg
  • Material (Main Body)
    AS Resin
  • Compatible Model
    K-20、B-P
  • Amount Of Content
    1 pc.
Part Number
K-20FTM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 168.36

BIN RACKS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Frontage(mm)
    197.5
  • Depth(mm)
    155.5
  • Height(mm)
    10.5
  • Product Type 1
    Light Bin Rack
  • Other
    Option
  • Trusco Code
    393-9235
  • Mass
    0.085kg
  • Material (Main Body)
    AS Resin
  • Compatible Model
    K-20、B-P
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Clear lid for large (5 l capacity) resin hand bins (boxes).

Specifications of K-20FTM

  • Frontage(mm)
    197.5
  • Depth(mm)
    155.5
  • Height(mm)
    10.5
  • Product Type 1
    Light Bin Rack
  • Other
    Option
  • Trusco Code
    393-9235
  • Mass
    0.085kg
  • Material (Main Body)
    AS Resin
  • Compatible Model
    K-20、B-P
  • Amount Of Content
    1 pc.
Part Number
K-20FTM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 168.36

BIN RACKS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1