(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Cabinet (Partition B Type), Replacement Partition

Wide Cabinet (Partition B Type), Replacement Partition

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 444.29 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PA-TWK150B
PA-TWK200B
PA-TWK250B
PA-TWK300B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 444.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 91 150 461-4003 390g 1 pc.

฿ 518.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 124 200 461-4020 520g 1 pc.

฿ 588.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 154 250 461-4046 640g 1 pc.

฿ 650.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 184 300 461-4062 780g 1 pc.

Basic Specifications

  • Other
    Option
  • Width(mm)
    501
  • Compatible Model
    TWK Type
  • Specification 1
    B Type
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
Steel replacement divider for wide cabinet TWK type (partition B type).

Part Number
PA-TWK150B
PA-TWK200B
PA-TWK250B
PA-TWK300B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 444.29

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 91 150 461-4003 390g 1 pc.

฿ 518.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 124 200 461-4020 520g 1 pc.

฿ 588.57

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 154 250 461-4046 640g 1 pc.

฿ 650.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 184 300 461-4062 780g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1