(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Cabinet (Partition A Type), Extra Divider

Wide Cabinet (Partition A Type), Extra Divider

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 187.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DB-150A
DB-200A
DB-250A
DB-300A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 187.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 90 150 461-3597 190g 1 pc.

฿ 262.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 123 200 461-3619 260g 1 pc.

฿ 318.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 153 250 461-3635 320g 1 pc.

฿ 372.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 183 300 461-3651 380g 1 pc.

Basic Specifications

  • Other
    Option
  • Width(mm)
    165
  • Compatible Model
    TWK Type
  • Specification 1
    A type. The divider can be adjusted by 76-mm pitch
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

Medium cabinet extra divider (A type). Divider can be adjusted to 76 mm pitch.

Part Number
DB-150A
DB-200A
DB-250A
DB-300A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Compatible Drawer Height
(mm)
Trusco Code Mass Amount Of Content

฿ 187.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 90 150 461-3597 190g 1 pc.

฿ 262.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 123 200 461-3619 260g 1 pc.

฿ 318.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 153 250 461-3635 320g 1 pc.

฿ 372.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 183 300 461-3651 380g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1