(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet, Punching Panel For Medium Capacity Cabinet

Cabinet, Punching Panel For Medium Capacity Cabinet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TWK-900FP

  • Height(mm)
    730
  • Frontage(mm)
    900
  • Depth(mm)
    20
  • Other
    Option
  • Trusco Code
    461-4658
  • Mass
    6.3kg
  • Material
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 pc.
Part Number
TWK-900FP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,261.01

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Height(mm)
    730
  • Frontage(mm)
    900
  • Depth(mm)
    20
  • Other
    Option
  • Trusco Code
    461-4658
  • Mass
    6.3kg
  • Material
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hooks can be attached, and small objects and tools can be stored.
[Applications]
· Storage of Small Items and Tools, etc.

Specifications of TWK-900FP

  • Height(mm)
    730
  • Frontage(mm)
    900
  • Depth(mm)
    20
  • Other
    Option
  • Trusco Code
    461-4658
  • Mass
    6.3kg
  • Material
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 pc.
Part Number
TWK-900FP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,261.01

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1