(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet (With Top Plate), Medium Capacity

Cabinet (With Top Plate), Medium Capacity

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 51,693.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWK-903S
TWK-903SP SALE
TWK-903W SALE
TWK-903WP SALE
TWK-904S SALE
TWK-904SP SALE
TWK-904W SALE
TWK-904WP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Maximum Load Details
(kg)
Trusco Code Uniform Load Capacity
(kg/stage)
Notes Mass Amount Of Content

฿ 51,693.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200: 2 pcs, H400: 1 pc 400 461-4666 100 - 102kg 1 unit

฿ 56,362.00

฿ 53,408.63

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200: 2 pcs, H400: 1 pc 400 461-4674 100 - 118kg 1 unit

฿ 97,269.00

฿ 89,740.38

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Medium capacity (501 to 1,200) H200: 2 pcs, H400: 1 pc 600 461-4682 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 123kg 1 unit

฿ 101,163.00

฿ 93,393.68

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Medium capacity (501 to 1,200) H200: 2 pcs, H400: 1 pc 600 461-4691 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 129kg 1 unit

฿ 56,362.00

฿ 53,617.17

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200 4 pcs 400 461-4704 100 - 120kg 1 unit

฿ 60,865.00

฿ 57,858.27

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200 4 pcs 400 461-4712 100 - 126kg 1 unit

฿ 102,829.00

฿ 95,301.92

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Medium capacity (501 to 1,200) H200 4 pcs 600 461-4721 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 144kg 1 unit

฿ 106,720.00

฿ 98,950.78

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Medium capacity (501 to 1,200) H200 4 pcs 600 461-4739 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 150kg 1 unit

Basic Specifications

  • Frontage(mm)
    900
  • Depth(mm)
    650
  • Color
    Black (Drawer: Orange)
  • Amount Of Content
    1 unit

Product Description

[Features]
· It is a cabinet with power supply, air source and punching panel installed.

Part Number
TWK-903S
TWK-903SP SALE
TWK-903W SALE
TWK-903WP SALE
TWK-904S SALE
TWK-904SP SALE
TWK-904W SALE
TWK-904WP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Maximum Load Details
(kg)
Trusco Code Uniform Load Capacity
(kg/stage)
Notes Mass Amount Of Content

฿ 51,693.00

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200: 2 pcs, H400: 1 pc 400 461-4666 100 - 102kg 1 unit

฿ 56,362.00

฿ 53,408.63

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200: 2 pcs, H400: 1 pc 400 461-4674 100 - 118kg 1 unit

฿ 97,269.00

฿ 89,740.38

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Medium capacity (501 to 1,200) H200: 2 pcs, H400: 1 pc 600 461-4682 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 123kg 1 unit

฿ 101,163.00

฿ 93,393.68

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Medium capacity (501 to 1,200) H200: 2 pcs, H400: 1 pc 600 461-4691 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 129kg 1 unit

฿ 56,362.00

฿ 53,617.17

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Lightweight (Up to 500) H200 4 pcs 400 461-4704 100 - 120kg 1 unit

฿ 60,865.00

฿ 57,858.27

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Lightweight (Up to 500) H200 4 pcs 400 461-4712 100 - 126kg 1 unit

฿ 102,829.00

฿ 95,301.92

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 920 Medium capacity (501 to 1,200) H200 4 pcs 600 461-4721 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 144kg 1 unit

฿ 106,720.00

฿ 98,950.78

MEDIUM-DUTY CABINETS 1 Piece(s) 40 Day(s) 1600 Medium capacity (501 to 1,200) H200 4 pcs 600 461-4739 150 Do not pull out multiple drawers all at once as the product may tip over. Do not load only the top drawer, as the product may tip over. 150kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Max Load Capacity(kg/piece):400
●Main Body Color:Black(drawers: orange)
●100V Power Supply(2 ports)
●Air Source(1 port)