(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Cabinet, Model LVE

Small Capacity Cabinet, Model LVE

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,782.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LVE-1101 SALE
LVE-1102 SALE
LVE-1103 SALE
LVE-1104 SALE
LVE-1105 SALE
LVE-1106 SALE
LVE-1107 SALE
LVE-1108 SALE
LVE-421 SALE
LVE-422 SALE
LVE-423 SALE
LVE-424 SALE
LVE-425 SALE
LVE-426 SALE
LVE-427 SALE
LVE-651 SALE
LVE-652 SALE
LVE-653 SALE
LVE-654 SALE
LVE-655 SALE
LVE-656 SALE
LVE-657 SALE
LVE-658 SALE
LVE-881 SALE
LVE-882 SALE
LVE-883 SALE
LVE-884 SALE
LVE-885 SALE
LVE-886 SALE
LVE-887 SALE
LVE-888 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Details Type Drawer Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 45,376.00

฿ 41,745.92

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H115: 9 pcs 660 252-3701 76.4kg 1 unit

฿ 47,177.00

฿ 43,402.84

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 4 pcs, H115: 4 pcs, H172: 2 pcs 660 252-3710 75.8kg 1 unit

฿ 43,340.00

฿ 39,872.80

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H115: 6 pcs, H172: 2 pcs 660 252-3728 71.8kg 1 unit

฿ 45,132.00

฿ 41,521.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 3 pcs, H115: 3 pcs, H172: 3 pcs 660 252-3736 72.5kg 1 unit

฿ 43,263.00

฿ 39,801.96

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 2 pcs, H172: 4 pcs 660 252-3744 69.2kg 1 unit

฿ 48,969.00

฿ 45,051.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 6 pcs, H115: 3 pcs, H172: 2 pcs 660 252-3752 69.2kg 1 unit

฿ 47,335.00

฿ 43,548.20

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 8 pcs 660 252-3761 78.4kg 1 unit

฿ 45,212.00

฿ 41,595.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 5 pcs, H172: 2 pcs 660 252-3779 73.8kg 1 unit

฿ 21,286.00

฿ 19,583.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 3 pcs, H172: 1 pc 250 252-3787 26.7kg 1 unit

฿ 20,529.00

฿ 18,886.68

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 1 pc, H115: 1 pc, H172: 1 pc 250 252-3795 24.7kg 1 unit

฿ 24,745.00

฿ 22,765.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 4 pcs, H115: 1 pc 250 252-3809 30.6kg 1 unit

฿ 22,912.00

฿ 21,079.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 2 pcs, H115: 2 pcs 250 252-3817 28.4kg 1 unit

฿ 26,283.00

฿ 24,180.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58 6 pcs 250 252-3825 32.4kg 1 unit

฿ 20,696.00

฿ 19,040.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H115: 3 pcs 250 252-3833 26.4kg 1 unit

฿ 18,782.00

฿ 17,279.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H172 2 pcs 250 252-3841 21.4kg 1 unit

฿ 31,067.00

฿ 28,581.64

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 3 pcs, H115: 2 pcs, H172: 1 pc 360 252-3931 42.1kg 1 unit

฿ 29,574.00

฿ 27,208.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H115: 5 pcs 360 252-3949 41.4kg 1 unit

฿ 26,680.00

฿ 24,545.60

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H115: 2 pcs, H172: 2 pcs 360 252-3957 36.8kg 1 unit

฿ 28,686.00

฿ 26,391.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 2 pcs, H115: 1 pc, H172: 2 pcs 360 252-3965 33kg 1 unit

฿ 36,248.00

฿ 33,348.16

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58 10 pcs 360 252-3973 51.4kg 1 unit

฿ 31,241.00

฿ 28,741.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 4 pcs, H172: 2 pcs 360 252-3981 40.6kg 1 unit

฿ 32,682.00

฿ 30,067.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 4 pcs, H115: 3 pcs 360 252-3990 45.4kg 1 unit

฿ 30,764.00

฿ 28,302.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 2 pcs, H115: 4 pcs 360 252-4007 42.4kg 1 unit

฿ 38,166.00

฿ 35,112.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H115: 7 pcs 540 252-3850 56.8kg 1 unit

฿ 39,744.00

฿ 36,564.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 3 pcs, H115: 4 pcs, H172: 1 pc 540 252-3868 57.5kg 1 unit

฿ 39,325.00

฿ 36,179.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 4 pcs, H115: 2 pcs, H172: 2 pcs 540 252-3876 46.2kg 1 unit

฿ 35,061.00

฿ 32,256.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 1 pc, H115: 2 pcs, H172: 3 pcs 540 252-3884 50.9kg 1 unit

฿ 41,150.00

฿ 37,858.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 5 pcs, H115: 3 pcs, H172: 1 pc 540 252-3892 59.5kg 1 unit

฿ 39,267.00

฿ 36,125.64

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 2 pcs, H115: 6 pcs 540 252-3906 58.8kg 1 unit

฿ 41,147.00

฿ 37,855.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 4 pcs, H115: 5 pcs 540 252-3914 60.8kg 1 unit

฿ 38,429.00

฿ 35,354.68

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 2 pcs, H115: 3 pcs, H172: 2 pcs 540 252-3922 54.2kg 1 unit

Basic Specifications

  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Color
    Green
  • Uniform Load Capacity(kg/stage)
    60
  • Amount Of Content
    1 unit

Product Description

[Features]
Lightweight cabinet with all-locking mechanism drawers and cylinder lock.

Part Number
LVE-1101 SALE
LVE-1102 SALE
LVE-1103 SALE
LVE-1104 SALE
LVE-1105 SALE
LVE-1106 SALE
LVE-1107 SALE
LVE-1108 SALE
LVE-421 SALE
LVE-422 SALE
LVE-423 SALE
LVE-424 SALE
LVE-425 SALE
LVE-426 SALE
LVE-427 SALE
LVE-651 SALE
LVE-652 SALE
LVE-653 SALE
LVE-654 SALE
LVE-655 SALE
LVE-656 SALE
LVE-657 SALE
LVE-658 SALE
LVE-881 SALE
LVE-882 SALE
LVE-883 SALE
LVE-884 SALE
LVE-885 SALE
LVE-886 SALE
LVE-887 SALE
LVE-888 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Details Type Drawer Maximum Load Details
(kg)
Trusco Code Mass Amount Of Content

฿ 45,376.00

฿ 41,745.92

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H115: 9 pcs 660 252-3701 76.4kg 1 unit

฿ 47,177.00

฿ 43,402.84

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 4 pcs, H115: 4 pcs, H172: 2 pcs 660 252-3710 75.8kg 1 unit

฿ 43,340.00

฿ 39,872.80

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H115: 6 pcs, H172: 2 pcs 660 252-3728 71.8kg 1 unit

฿ 45,132.00

฿ 41,521.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 3 pcs, H115: 3 pcs, H172: 3 pcs 660 252-3736 72.5kg 1 unit

฿ 43,263.00

฿ 39,801.96

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 2 pcs, H172: 4 pcs 660 252-3744 69.2kg 1 unit

฿ 48,969.00

฿ 45,051.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 6 pcs, H115: 3 pcs, H172: 2 pcs 660 252-3752 69.2kg 1 unit

฿ 47,335.00

฿ 43,548.20

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 8 pcs 660 252-3761 78.4kg 1 unit

฿ 45,212.00

฿ 41,595.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1100 Medium capacity (501 to 1,200) Height 1100 mm H58: 2 pcs, H115: 5 pcs, H172: 2 pcs 660 252-3779 73.8kg 1 unit

฿ 21,286.00

฿ 19,583.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 3 pcs, H172: 1 pc 250 252-3787 26.7kg 1 unit

฿ 20,529.00

฿ 18,886.68

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 1 pc, H115: 1 pc, H172: 1 pc 250 252-3795 24.7kg 1 unit

฿ 24,745.00

฿ 22,765.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 4 pcs, H115: 1 pc 250 252-3809 30.6kg 1 unit

฿ 22,912.00

฿ 21,079.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58: 2 pcs, H115: 2 pcs 250 252-3817 28.4kg 1 unit

฿ 26,283.00

฿ 24,180.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H58 6 pcs 250 252-3825 32.4kg 1 unit

฿ 20,696.00

฿ 19,040.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H115: 3 pcs 250 252-3833 26.4kg 1 unit

฿ 18,782.00

฿ 17,279.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 420 Lightweight (Up to 500) Height 420 mm H172 2 pcs 250 252-3841 21.4kg 1 unit

฿ 31,067.00

฿ 28,581.64

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 3 pcs, H115: 2 pcs, H172: 1 pc 360 252-3931 42.1kg 1 unit

฿ 29,574.00

฿ 27,208.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H115: 5 pcs 360 252-3949 41.4kg 1 unit

฿ 26,680.00

฿ 24,545.60

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H115: 2 pcs, H172: 2 pcs 360 252-3957 36.8kg 1 unit

฿ 28,686.00

฿ 26,391.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 2 pcs, H115: 1 pc, H172: 2 pcs 360 252-3965 33kg 1 unit

฿ 36,248.00

฿ 33,348.16

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58 10 pcs 360 252-3973 51.4kg 1 unit

฿ 31,241.00

฿ 28,741.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 4 pcs, H172: 2 pcs 360 252-3981 40.6kg 1 unit

฿ 32,682.00

฿ 30,067.44

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 4 pcs, H115: 3 pcs 360 252-3990 45.4kg 1 unit

฿ 30,764.00

฿ 28,302.88

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 650 Lightweight (Up to 500) Height 650 mm H58: 2 pcs, H115: 4 pcs 360 252-4007 42.4kg 1 unit

฿ 38,166.00

฿ 35,112.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H115: 7 pcs 540 252-3850 56.8kg 1 unit

฿ 39,744.00

฿ 36,564.48

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 3 pcs, H115: 4 pcs, H172: 1 pc 540 252-3868 57.5kg 1 unit

฿ 39,325.00

฿ 36,179.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 4 pcs, H115: 2 pcs, H172: 2 pcs 540 252-3876 46.2kg 1 unit

฿ 35,061.00

฿ 32,256.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 1 pc, H115: 2 pcs, H172: 3 pcs 540 252-3884 50.9kg 1 unit

฿ 41,150.00

฿ 37,858.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 5 pcs, H115: 3 pcs, H172: 1 pc 540 252-3892 59.5kg 1 unit

฿ 39,267.00

฿ 36,125.64

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 2 pcs, H115: 6 pcs 540 252-3906 58.8kg 1 unit

฿ 41,147.00

฿ 37,855.24

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 4 pcs, H115: 5 pcs 540 252-3914 60.8kg 1 unit

฿ 38,429.00

฿ 35,354.68

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 880 Medium capacity (501 to 1,200) Height 880 mm H58: 2 pcs, H115: 3 pcs, H172: 2 pcs 540 252-3922 54.2kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1