(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet, Caster Base For Lightweight Cabinet WVR

Cabinet, Caster Base For Lightweight Cabinet WVR

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,225.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WVR-CS
WVR-CW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass Amount Of Content

฿ 5,225.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 460 Cabinet WVR Type (For 450 mm Frontage) 465-3424 5.4kg 1 unit

฿ 8,366.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 890 Cabinet WVR Type (For 880 mm Frontage) 465-3432 7.1kg 1 unit

Basic Specifications

  • Height(mm)
    123
  • Depth(mm)
    510
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Other
    Option
  • Specification 1
    75 mm Urethane Swivel, Swivel Stopper—2 of each
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

Caster Base for Lightweight Cabinet WVR. Swivel with stopper.

Part Number
WVR-CS
WVR-CW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Compatible Model Trusco Code Mass Amount Of Content

฿ 5,225.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 460 Cabinet WVR Type (For 450 mm Frontage) 465-3424 5.4kg 1 unit

฿ 8,366.00

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 890 Cabinet WVR Type (For 880 mm Frontage) 465-3432 7.1kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1