(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cabinet With Acrylic Window

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,731.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-1002GT SALE
5-1203GT SALE
5-603GT SALE
5-802GT SALE
DX1002GT SALE
DX1203GT SALE
DX603GT SALE
DX802GT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Frontage
(mm)
Maximum Load
(kg/unit)
Details Type Drawer Maximum Load
(kg/unit)
Trusco Code Accessory Specification 2 Mass
(kg)
Amount Of Content

฿ 54,596.00

฿ 50,228.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 591 Medium capacity (501 to 1,200) Lightweight Cabinet "5 Type" 5D200GT:5 600 457-1045 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 70 1 unit

฿ 63,180.00

฿ 54,492.75

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 591 Medium capacity (501 to 1,200) Lightweight Cabinet "5 Type" 5D200GT:6 600 457-1134 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 82 1 unit

฿ 38,731.00

฿ 35,632.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 591 Lightweight (Up to 500) Lightweight Cabinet "5 Type" 5D200GT:3 300 457-1240 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 45 1 unit

฿ 46,945.00

฿ 43,189.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 591 Lightweight (Up to 500) Lightweight Cabinet "5 Type" 5D200GT:4 400 457-1291 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 57 1 unit

฿ 93,733.30

฿ 71,302.92

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:5 1000 457-1819 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 108 1 unit

฿ 110,646.36

฿ 84,257.20

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:6 1200 457-1851 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 127 1 unit

฿ 60,511.89

฿ 49,081.19

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:3 600 457-2025 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 70 1 unit

฿ 77,001.66

฿ 58,552.06

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:4 800 457-2033 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 89 1 unit

Basic Specifications

  • Depth(mm)
    557
  • Main Body Color
    Light Gray
  • Specification 3
    Divider adjustment pitch: 25 mm (19 partitions)
  • Material 1
    Steel
  • Material 2
    Transparent window: Acrylic
  • Notes
    Do not pull out multiple drawers all at once as the product may tip over.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The acrylic window allows for inside visibility, which improves operation speed due to spending less time looking for tools.
· Transparent acrylic panel (5 mm thick) allows easy viewing of drawer interior.
· Utilizes double suspension mechanism for convenient storage of heavy items.
· Powder coating makes it more resistant to rust and scratches than conventional coating.
· Each drawer is equipped with an automatic locking device.
· Equipped with lock and automatic locking device.
· A latch is included to prevent accidental drawer opening for safety. One-touch release latch makes it easy to pull out the drawer.

Part Number
5-1002GT SALE
5-1203GT SALE
5-603GT SALE
5-802GT SALE
DX1002GT SALE
DX1203GT SALE
DX603GT SALE
DX802GT SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Frontage
(mm)
Maximum Load
(kg/unit)
Details Type Drawer Maximum Load
(kg/unit)
Trusco Code Accessory Specification 2 Mass
(kg)
Amount Of Content

฿ 54,596.00

฿ 50,228.32

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 591 Medium capacity (501 to 1,200) Lightweight Cabinet "5 Type" 5D200GT:5 600 457-1045 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 70 1 unit

฿ 63,180.00

฿ 54,492.75

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 591 Medium capacity (501 to 1,200) Lightweight Cabinet "5 Type" 5D200GT:6 600 457-1134 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 82 1 unit

฿ 38,731.00

฿ 35,632.52

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 591 Lightweight (Up to 500) Lightweight Cabinet "5 Type" 5D200GT:3 300 457-1240 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 45 1 unit

฿ 46,945.00

฿ 43,189.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 591 Lightweight (Up to 500) Lightweight Cabinet "5 Type" 5D200GT:4 400 457-1291 Each drawer has 2 partitions and 6 dividers included. Partition adjustment pitch: 50 mm (partitions in 9 locations) 57 1 unit

฿ 93,733.30

฿ 71,302.92

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:5 1000 457-1819 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 108 1 unit

฿ 110,646.36

฿ 84,257.20

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:6 1200 457-1851 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 127 1 unit

฿ 60,511.89

฿ 49,081.19

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:3 600 457-2025 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 70 1 unit

฿ 77,001.66

฿ 58,552.06

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 811 Medium capacity (501 to 1,200) Heavy Duty Cabinet "DX type" DX200GT:4 800 457-2033 Each drawer has 3 partitions (Large Partition) and 8 dividers (Small Partition). Partition Height: 52 mm Partition adjustment pitch: 50 mm (partitions in 13 locations) 89 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1