(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Weight Cabinet, Type DX (Full Stroke Type), Leveler for Type DX

Medium Weight Cabinet, Type DX (Full Stroke Type), Leveler for Type DX

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of LDX

  • Height(mm)
    39 to 49
  • Frontage(mm)
    811
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2106
  • Mass(kg)
    3.6
  • Material 1
    Steel
  • Amount Of Content
    1 unit
Part Number
LDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,989.00

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Height(mm)
    39 to 49
  • Frontage(mm)
    811
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2106
  • Mass(kg)
    3.6
  • Material 1
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.
[Applications]
· Keeps the floor the cabinet is installed on level.

Specifications of LDX

  • Height(mm)
    39 to 49
  • Frontage(mm)
    811
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2106
  • Mass(kg)
    3.6
  • Material 1
    Steel
  • Amount Of Content
    1 unit
Part Number
LDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,989.00

HEAVY-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):811 x 556 x 39 to 49
●Main Body Color:Green
●Lock: Cylinder Lock
●Latch Mechanism
●Double Suspension Mechanism
●Full Stroke

Materials

●Steel
●Steel

Accessories

●Partition x 3, Divider x 8 Per Drawer

Warning

●Please use it with a cabinet with a low height because there is a possibility of falling if it is attached with casters.