(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Cabinet, Model 5

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 36,803.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5-1001 SALE
5-1002 SALE
5-1003 SALE
5-1007 SALE
5-1008 SALE
5-1010 SALE
5-1012 SALE
5-1201 SALE
5-1202 SALE
5-1203 SALE
5-1204 SALE
5-1205 SALE
5-1208 SALE
5-1211 SALE
5-1212 SALE
5-1214 SALE
5-1216 SALE
5-601 SALE
5-602 SALE
5-603 SALE
5-604 SALE
5-606 SALE
5-801 SALE
5-802 SALE
5-803 SALE
5-804 SALE
5-806 SALE
5-807 SALE
5-808 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 70,972.00

฿ 61,213.35

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Lightweight (Up to 500) D100 x 10 500 457-1029 97 1 unit

฿ 51,508.00

฿ 47,387.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D200 x 5 500 457-1037 76 1 unit

฿ 58,902.00

฿ 50,802.98

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 1, D150 x 6 500 457-1053 86 1 unit

฿ 58,789.00

฿ 50,705.51

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 3, D150 x 2, D200 x 2 500 457-1061 85 1 unit

฿ 62,898.00

฿ 54,249.53

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 4, D150 x 4 500 457-1070 90 1 unit

฿ 118,577.00

฿ 54,225.26

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 5, D150 x 2, D200 x 1 500 457-1088 89 1 unit

฿ 66,977.00

฿ 57,767.66

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 7, D150 x 2 500 457-1096 93 1 unit

฿ 82,389.00

฿ 71,060.51

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 12 600 457-1100 115 1 unit

฿ 66,693.00

฿ 57,522.71

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D150 x 8 600 457-1118 101 1 unit

฿ 59,073.00

฿ 50,950.46

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D200 x 6 600 457-1126 90 1 unit

฿ 63,153.00

฿ 54,469.46

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 1, D150 x 2, D200 x 4 600 457-1142 95 1 unit

฿ 66,608.00

฿ 57,449.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 2, D150 x 4, D200 x 2 600 457-1151 100 1 unit

฿ 66,495.00

฿ 57,351.94

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 3, D150 x 2, D200 x 3 600 457-1169 99 1 unit

฿ 70,489.00

฿ 60,796.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 5, D150 x 2, D200 x 2 600 457-1177 103 1 unit

฿ 74,514.00

฿ 64,268.33

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 6, D150 x 4 600 457-1185 108 1 unit

฿ 74,485.00

฿ 64,243.31

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 7, D150 x 2, D200 x 1 600 457-1193 107 1 unit

฿ 78,479.00

฿ 67,688.14

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 9, D150 x 2 600 457-1207 111 1 unit

฿ 48,795.23

฿ 44,779.38

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 6 300 457-1215 61 1 unit

฿ 40,543.00

฿ 37,299.56

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D150 x 4 300 457-1223 54 1 unit

฿ 36,803.00

฿ 33,858.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D200 x 3 300 457-1231 50 1 unit

฿ 40,458.00

฿ 37,221.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 1, D150 x 2, D200 x 1 300 457-1258 54 1 unit

฿ 44,651.00

฿ 41,078.92

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 3, D150 x 2 300 457-1266 58 1 unit

฿ 59,214.00

฿ 51,072.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 8 400 457-1274 77 1 unit

฿ 43,886.00

฿ 40,375.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D200 x 4 400 457-1282 63 1 unit

฿ 47,909.00

฿ 44,076.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 1, D150 x 2, D200 x 2 400 457-1304 66 1 unit

฿ 51,366.00

฿ 47,256.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 2, D150 x 4 400 457-1312 70 1 unit

฿ 51,337.00

฿ 47,230.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 3, D150 x 2, D200 x 1 400 457-1321 70 1 unit

฿ 51,734.00

฿ 47,595.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 4, D200 x 2 400 457-1339 69 1 unit

฿ 55,560.00

฿ 51,115.20

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 5, D150 x 2 400 457-1347 74 1 unit

Basic Specifications

  • Frontage(mm)
    591
  • Depth(mm)
    557
  • Main Body Color
    Green
  • Accessory
    Each drawer has 2 partitions and 6 dividers included.
  • Specification 2
    Partition adjustment pitch: 50 mm (partitions in 9 locations)
  • Specification 3
    Divider adjustment pitch: 25 mm (19 partitions)
  • Material 1
    Steel
  • Amount Of Content
    1 unit

Product Description

A lightweight cabinet in which each drawer includes an auto-locking device.
[Features]
· All drawers are locked when the small lock at the top is locked.
· Each drawer includes an auto-locking device.
· Partitioning can be changed freely.
· Each level has 2 partitions (vertical partitions) and 6 dividers (horizontal partitions), allowing it to be divided into a total of 9 spaces.
· The partitions have a pitch of 50 mm in 9 places, and the dividers have a pitch of 25 mm in 19 places.
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.
[Applications]
· Hand tool storage.

Part Number
5-1001 SALE
5-1002 SALE
5-1003 SALE
5-1007 SALE
5-1008 SALE
5-1010 SALE
5-1012 SALE
5-1201 SALE
5-1202 SALE
5-1203 SALE
5-1204 SALE
5-1205 SALE
5-1208 SALE
5-1211 SALE
5-1212 SALE
5-1214 SALE
5-1216 SALE
5-601 SALE
5-602 SALE
5-603 SALE
5-604 SALE
5-606 SALE
5-801 SALE
5-802 SALE
5-803 SALE
5-804 SALE
5-806 SALE
5-807 SALE
5-808 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Maximum Load
(kg/unit)
Drawer Maximum Load
(kg/unit)
Trusco Code Mass
(kg)
Amount Of Content

฿ 70,972.00

฿ 61,213.35

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Lightweight (Up to 500) D100 x 10 500 457-1029 97 1 unit

฿ 51,508.00

฿ 47,387.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D200 x 5 500 457-1037 76 1 unit

฿ 58,902.00

฿ 50,802.98

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 1, D150 x 6 500 457-1053 86 1 unit

฿ 58,789.00

฿ 50,705.51

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 3, D150 x 2, D200 x 2 500 457-1061 85 1 unit

฿ 62,898.00

฿ 54,249.53

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 4, D150 x 4 500 457-1070 90 1 unit

฿ 118,577.00

฿ 54,225.26

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 5, D150 x 2, D200 x 1 500 457-1088 89 1 unit

฿ 66,977.00

฿ 57,767.66

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1081 Medium capacity (501 to 1,200) D100 x 7, D150 x 2 500 457-1096 93 1 unit

฿ 82,389.00

฿ 71,060.51

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 12 600 457-1100 115 1 unit

฿ 66,693.00

฿ 57,522.71

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D150 x 8 600 457-1118 101 1 unit

฿ 59,073.00

฿ 50,950.46

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D200 x 6 600 457-1126 90 1 unit

฿ 63,153.00

฿ 54,469.46

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 1, D150 x 2, D200 x 4 600 457-1142 95 1 unit

฿ 66,608.00

฿ 57,449.40

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 2, D150 x 4, D200 x 2 600 457-1151 100 1 unit

฿ 66,495.00

฿ 57,351.94

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 3, D150 x 2, D200 x 3 600 457-1169 99 1 unit

฿ 70,489.00

฿ 60,796.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 5, D150 x 2, D200 x 2 600 457-1177 103 1 unit

฿ 74,514.00

฿ 64,268.33

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 6, D150 x 4 600 457-1185 108 1 unit

฿ 74,485.00

฿ 64,243.31

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 7, D150 x 2, D200 x 1 600 457-1193 107 1 unit

฿ 78,479.00

฿ 67,688.14

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1281 Medium capacity (501 to 1,200) D100 x 9, D150 x 2 600 457-1207 111 1 unit

฿ 48,795.23

฿ 44,779.38

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 6 300 457-1215 61 1 unit

฿ 40,543.00

฿ 37,299.56

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D150 x 4 300 457-1223 54 1 unit

฿ 36,803.00

฿ 33,858.76

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D200 x 3 300 457-1231 50 1 unit

฿ 40,458.00

฿ 37,221.36

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 1, D150 x 2, D200 x 1 300 457-1258 54 1 unit

฿ 44,651.00

฿ 41,078.92

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 681 Lightweight (Up to 500) D100 x 3, D150 x 2 300 457-1266 58 1 unit

฿ 59,214.00

฿ 51,072.08

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 8 400 457-1274 77 1 unit

฿ 43,886.00

฿ 40,375.12

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D200 x 4 400 457-1282 63 1 unit

฿ 47,909.00

฿ 44,076.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 1, D150 x 2, D200 x 2 400 457-1304 66 1 unit

฿ 51,366.00

฿ 47,256.72

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 2, D150 x 4 400 457-1312 70 1 unit

฿ 51,337.00

฿ 47,230.04

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 3, D150 x 2, D200 x 1 400 457-1321 70 1 unit

฿ 51,734.00

฿ 47,595.28

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 4, D200 x 2 400 457-1339 69 1 unit

฿ 55,560.00

฿ 51,115.20

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 881 Lightweight (Up to 500) D100 x 5, D150 x 2 400 457-1347 74 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1