Electric Chain Hoist Select Series (2-Speed Type) Single-Phase 100 V Type

Caution
Product Description
A single-phase 100 V specification that can be used with a household power supply, this small-capacity chain hoist combines power and speed.
[Features]
·A small-capacity hoist that condenses the ease of use of the Kito electric chain hoist.
·The optimum model can be selected according to the work application and site environment based on power supply voltage, operation method, rated load, and lifting speed.
·The push button is a two-stage type, so pressing it once will switch to low speed, and pressing it again will switch to high speed.
·Short head type with minimal dead space. With mechanical brake.
·Uses a strong load chain (special anti-rust treated alloy steel quenched chain). Equipped with upper limit switch and overwinding prevention device.
[Applications]
·High-speed hoisting and lowering greatly improve work efficiency. Suitable for lifting heavy objects from 60 to 480 kg.
·By using low speed, it demonstrates its power in precision work such as alignment and mold matching.