(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SK-00530 |
SK-02060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Maximum Span (m) |
Adaptable Rail Width (mm) |
Wheel Diameter (mm) |
Maximum Tire Pressure (kN) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,285.00 ฿ 18,660.17 |
CHAIN HOISTS | 1 Piece(s) | 40 Day(s) | 0.5 | 3 | 75、100 | 60 | 7.84 | 460-8186 | 37000 | 1 Set | ||
฿ 71,333.33 ฿ 46,652.00 |
CHAIN HOISTS | 1 Piece(s) | 40 Day(s) | 2 | 6 | 75、100、125、150 | 98 | 24.50 | 460-8194 | 85000 | 1 Set |
[Features]
· The suspension type manual saddle is a hand-operated type. Usable with all electric and manual chain blocks and trollies within the rated load, including the α series.
Part Number |
---|
SK-00530 |
SK-02060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Maximum Span (m) |
Adaptable Rail Width (mm) |
Wheel Diameter (mm) |
Maximum Tire Pressure (kN) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20,285.00 ฿ 18,660.17 |
CHAIN HOISTS | 1 Piece(s) | 40 Day(s) | 0.5 | 3 | 75、100 | 60 | 7.84 | 460-8186 | 37000 | 1 Set | ||
฿ 71,333.33 ฿ 46,652.00 |
CHAIN HOISTS | 1 Piece(s) | 40 Day(s) | 2 | 6 | 75、100、125、150 | 98 | 24.50 | 460-8194 | 85000 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?