(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Block Super 100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,348.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H-00525
H-01025 SALE
H-01625 SALE
H-02030 SALE
H-02530 SALE
H-03130 SALE
H-05030 SALE
H-07535 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
JIS Standard Product Features Amount Of Content

฿ 11,348.39

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 0.5 2.5 2.5 2.5 277 124-2369 9000 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 17,417.00

฿ 11,899.29

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1 2.5 2.5 2.5 303 124-2393 11400 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 17,214.47

฿ 15,279.56

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1.6 2.5 2.5 2.5 338 124-2423 14700 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 20,706.34

฿ 17,848.87

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2 3 3.0 3.0 379 124-2458 21000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 24,677.79

฿ 21,183.41

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2.5 3 3.0 3.0 416 460-7830 25400 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 27,073.15

฿ 23,889.35

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3.15 3 3.0 3.0 516 460-7848 24000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 37,674.00

฿ 34,660.08

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 613 460-7856 39500 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 53,400.00

฿ 49,128.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 7.5 3.5 3.5 3.5 760 460-7864 70000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

Basic Specifications

  • Product Model
    Manual Chain Block
  • Material (Load Chain)
    Special Alloy Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· A bearing is used in the load bearing in combination with an ultra‑strong tempered chain.
· Protected against rainwater, dirt and dust by a double cover.
· Includes upper/lower hooks and a detachment stopper for enhanced workability and safety.
· Includes a chain stopper that alerts the user when the lowering limit is reached.
· JIS standard product (JIS B8802).
· Utilizes a shock‑resistant gear case and main body frame.
· Includes a chain guide for keeping out foreign matter.
· Strong load chain with a minimum break stress of 1,000 MPa.

Part Number
H-00525
H-01025 SALE
H-01625 SALE
H-02030 SALE
H-02530 SALE
H-03130 SALE
H-05030 SALE
H-07535 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
JIS Standard Product Features Amount Of Content

฿ 11,348.39

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 0.5 2.5 2.5 2.5 277 124-2369 9000 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 17,417.00

฿ 11,899.29

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1 2.5 2.5 2.5 303 124-2393 11400 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 17,214.47

฿ 15,279.56

MANUAL CHAIN HOISTS 1 Piece(s) 10 Day(s) 1.6 2.5 2.5 2.5 338 124-2423 14700 - It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. It is equipped with a top and bottom hook and locking fitting with the goal of usability and safety. It includes a chain lock fitting to indicate lower limit of the winder. It complies with the JIS standard (JISB8802). 1 unit

฿ 20,706.34

฿ 17,848.87

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2 3 3.0 3.0 379 124-2458 21000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 24,677.79

฿ 21,183.41

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2.5 3 3.0 3.0 416 460-7830 25400 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 27,073.15

฿ 23,889.35

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3.15 3 3.0 3.0 516 460-7848 24000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 37,674.00

฿ 34,660.08

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 613 460-7856 39500 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

฿ 53,400.00

฿ 49,128.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 7.5 3.5 3.5 3.5 760 460-7864 70000 JISB8802 It uses a bearing for the shaft bearing, and it can be used in combination with an ultra-strong hardened chain. The double cover protects it from rain, dust, and dirt. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1