(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small, Lightweight Chain Block, Model C-21

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,899.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C21-00525
C21-01025
C21-01525
C21-02030
C21-03030 SALE
C21-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 4,899.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 0.5 2.5 2.5 2.5 275 366-8037 6100 1 unit

฿ 5,390.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1 2.5 2.5 2.5 310 366-8045 9200 1 unit

฿ 7,038.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1.5 2.5 2.5 2.5 340 366-8053 11700 1 unit

฿ 9,799.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 2 3 3.0 3.0 384 366-8061 16700 1 unit

฿ 13,473.00

฿ 12,395.16

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 3 3 3.0 3.0 480 366-8070 19400 1 unit

฿ 20,477.00

฿ 18,838.84

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 5 3 3.0 3.0 550 366-8088 33900 1 unit

Basic Specifications

  • Product Model
    Manual Chain Block
  • Material (Load Chain)
    Special Alloy Steel
  • Features
    A surface hardening high-strength load chain approved by a grindstone safety examination organization is installed as standard. It very small and lightweight and is convenient when carrying with light self-weight. Operation is made better by preventing jamming when rolled down. JIS-compliant product (JISB8802).
  • Amount Of Content
    1 unit

Product Description

An ultra-compact and lightweight manual chain block that is light in weight and convenient to carry.
[Features]
·Comes standard with a surface-hardened, strong load chain certified by the German Safety Examination Agency.
·It has improved operability by preventing clogging when lowering.
·JIS standard product (JISB8802).
·With a weight of 0.5 tons and a weight of 6.1 kg, it is very convenient to carry.
[Applications]
·For lifting and suspending heavy objects.

Part Number
C21-00525
C21-01025
C21-01525
C21-02030
C21-03030 SALE
C21-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 4,899.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 0.5 2.5 2.5 2.5 275 366-8037 6100 1 unit

฿ 5,390.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1 2.5 2.5 2.5 310 366-8045 9200 1 unit

฿ 7,038.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1.5 2.5 2.5 2.5 340 366-8053 11700 1 unit

฿ 9,799.00

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 2 3 3.0 3.0 384 366-8061 16700 1 unit

฿ 13,473.00

฿ 12,395.16

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 3 3 3.0 3.0 480 366-8070 19400 1 unit

฿ 20,477.00

฿ 18,838.84

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 5 3 3.0 3.0 550 366-8088 33900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Surface hardening strong load chain approved by German safety review organization is standard equipment.
●Due to compact/lightweight specification, itself own weight is light and convenient to carry.
●Prevents biting during hoisting and improves operabil

Materials

●Load Chain: Special Alloy Steel