YA Type Chain Lever Hoist

Brand :
ELEPHANT

Caution

    Product Description

    Lever hoist equipped with a single-action idling mechanism. Easy to operate.
    [Features]
    · Utilizes one of the strongest load chains.
    · Rounded handle top improves operability.
    · The brake area is rustproofed to prevent jamming.
    · Short hook tip makes it difficult for the sling wires, etc. to detach.
    · JIS standard product (JIS B 8819). Product lineup includes 0.8 to 9 t models.
    [Applications]
    · Optimal for load binding when transporting loads.
    · Optimal for drawing and fixing steel materials.

    Features

    ●One touch rotation is adopted and operability has been upgraded.
    ●Anti-rust treatment around the brake prevents biting.
    ●By making the tip of the hook shorter, the slinging wire etc. became less likely to come off.
    ●Handle is round at the top to improve

    Specification

    ●Standard Lift(m):1.5
    ●SPQ(piece):1

    Materials

    ●Main Body: Steel 
    ●Load Chain: Special Alloy Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat