(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LB008 |
LB010 |
LB016 |
LB025 |
LB032 |
LB063 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Lever Length (mm) |
Minimum Distance Between Hooks (mm) |
JAN Code | Trusco Code | Mass (g) |
Material of Body | Load Chain Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,951.37 ฿ 12,467.59 |
LEVER HOISTS | 1 Piece(s) | 1 Day(s) | 0.8 | 245 | 280 | - | 176-0688 | 5700 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 17,121.46 ฿ 13,411.24 |
LEVER HOISTS | 1 Piece(s) | 1 Day(s) | 1 | 245 | 300 | - | 229-4125 | 5900 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 21,026.42 ฿ 17,283.72 |
LEVER HOISTS | 1 Piece(s) | 10 Day(s) | 1.6 | 265 | 335 | - | 229-4133 | 8000 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 25,467.47 ฿ 20,748.35 |
LEVER HOISTS | 1 Piece(s) | 12 Day(s) | 2.5 | 265 | 375 | - | 229-4141 | 11200 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 31,453.33 ฿ 25,474.05 |
LEVER HOISTS | 1 Piece(s) | 12 Day(s) | 3.2 | 415 | 395 | - | 229-4150 | 15000 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 49,040.51 ฿ 39,384.43 |
LEVER HOISTS | 1 Piece(s) | 40 Day(s) | 6.3 | 415 | 540 | 4937773110109 | 485-4403 | 26000 | - | - | - | 1 unit |
A lever hoist which can be used for pulling loads horizontally and diagonally, lifting, and tightening the load.
[Features]
· The original idling device has achieved significant speed-up, while more compact and lightweight than ever before.
· It adopts nickel-plated chain with shear stress of 1,000 N/mm2 to realize high strength.
· It has not only toughness but also corrosion resistance and abrasion resistance.
· The structure keeps the hook latch fixed securely, and the plate thickness for the hook latch is increased.
· It has strong resistance to distortion and damage.
· Developed for professional use with an emphasis on operability and safety. The original idling device has significantly improved work efficiency.
[Applications]
· Popular on various sites such as civil engineering, forestry, transportation, bridge building, construction, shipbuilding, etc.
Part Number |
---|
LB008 |
LB010 |
LB016 |
LB025 |
LB032 |
LB063 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Load Rating (t) |
Lever Length (mm) |
Minimum Distance Between Hooks (mm) |
JAN Code | Trusco Code | Mass (g) |
Material of Body | Load Chain Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,951.37 ฿ 12,467.59 |
LEVER HOISTS | 1 Piece(s) | 1 Day(s) | 0.8 | 245 | 280 | - | 176-0688 | 5700 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 17,121.46 ฿ 13,411.24 |
LEVER HOISTS | 1 Piece(s) | 1 Day(s) | 1 | 245 | 300 | - | 229-4125 | 5900 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 21,026.42 ฿ 17,283.72 |
LEVER HOISTS | 1 Piece(s) | 10 Day(s) | 1.6 | 265 | 335 | - | 229-4133 | 8000 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 25,467.47 ฿ 20,748.35 |
LEVER HOISTS | 1 Piece(s) | 12 Day(s) | 2.5 | 265 | 375 | - | 229-4141 | 11200 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 31,453.33 ฿ 25,474.05 |
LEVER HOISTS | 1 Piece(s) | 12 Day(s) | 3.2 | 415 | 395 | - | 229-4150 | 15000 | Carbon Steel for Mechanical Structure | Nickel plated special alloy steel | Small and lightweight, it is easy to carry and handy to store, and it drastically improves workability in tight spaces. The nickel-plated chain achieves a strength of 1,000 N/mm2, so it's not only tough, it's also corrosion and abrasion resistant. It uses a carbon steel frame for the mechanical structure, and the load-bearing parts have been treated (patented) with induction hardening. A structure has been used that has been soundly fixed in place with hook latches, and the thickness of the hook latches has been increased to achieve strong resistance to distortion and damage. | 1 unit | ||
฿ 49,040.51 ฿ 39,384.43 |
LEVER HOISTS | 1 Piece(s) | 40 Day(s) | 6.3 | 415 | 540 | 4937773110109 | 485-4403 | 26000 | - | - | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?