(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fiber Hoist (Polyester Belt Specifications)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,480.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEC-K1550 SALE
BEC-K2550 SALE
BES-K0650 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Hoisting Motor Capacity: 50 Hz Hoisting Motor Capacity: 60 Hz Operation Voltage
(V)
Power
(V)
Trust Cord Mass
(g)
Amount Of Content

฿ 56,045.00

฿ 44,387.64

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.15 7.1・13.8 8.5・16.5 0.55 0.55 24V Three-Phase 200 V 242-2280 22000 1 unit

฿ 61,141.00

฿ 52,734.11

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.25 4.3・8.2 5.1・9.8 0.55 0.55 24V Three-Phase 200 V 242-2298 22000 1 unit

฿ 44,480.00

฿ 40,921.60

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.06 7.0・14.0 7.0・14.0 0.6 0.6 100V Single-Phase 100 V 242-2301 20000 1 unit

Basic Specifications

  • Product Model
    Hoist
  • Standard Lifting Height(m)
    5
  • Power Cord(m)
    5m
  • Amount Of Content
    1 unit

Product Description

[Features]
· Polyester belt specification. Does not use chains or wires.
· Optimal for use places that are intolerant to oil and dust.
· Low‑noise, small/lightweight.
· Usable in diverse sites, such as food, powder and chemical plants, etc., that are intolerant to oil and dust. Usable also in stores and hospitals.
· Geared trolley and plain trolley types can also be manufactured.

Part Number
BEC-K1550 SALE
BEC-K2550 SALE
BES-K0650 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed: 50 Hz
(m/min)
Hoisting Speed: 60 Hz
(m/min)
Hoisting Motor Capacity: 50 Hz Hoisting Motor Capacity: 60 Hz Operation Voltage
(V)
Power
(V)
Trust Cord Mass
(g)
Amount Of Content

฿ 56,045.00

฿ 44,387.64

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.15 7.1・13.8 8.5・16.5 0.55 0.55 24V Three-Phase 200 V 242-2280 22000 1 unit

฿ 61,141.00

฿ 52,734.11

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.25 4.3・8.2 5.1・9.8 0.55 0.55 24V Three-Phase 200 V 242-2298 22000 1 unit

฿ 44,480.00

฿ 40,921.60

ELECTRIC HOISTS 1 Piece(s) 40 Day(s) 0.06 7.0・14.0 7.0・14.0 0.6 0.6 100V Single-Phase 100 V 242-2301 20000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1