(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hoist

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EHL-025TSMTH-1T-5PCS-41

  • Rated Load(t)
    0.25
  • Product Model
    Hoist
  • Standard Lifting Height(m)
    3
  • Operation Procedure
    4-point Type With Pendant Control
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    0.9~1.60
  • Connection Aperture Diameter
    Rp3/4
  • Trusco Code
    456-6041
  • Mass(kg)
    58
  • Specifications
    Air Motor Trolley Set, With 4-point Type Pendant Control
  • Contents
    1 unit
Part Number
EHL-025TSMTH-1T-5PCS-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 307,208.00

฿ 249,391.45

AIR HOISTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Rated Load(t)
    0.25
  • Product Model
    Hoist
  • Standard Lifting Height(m)
    3
  • Operation Procedure
    4-point Type With Pendant Control
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    0.9~1.60
  • Connection Aperture Diameter
    Rp3/4
  • Trusco Code
    456-6041
  • Mass(kg)
    58
  • Specifications
    Air Motor Trolley Set, With 4-point Type Pendant Control
  • Contents
    1 unit

Product Description

[Features]
· Limit mechanism is equipped as standard. Stops automatically at the upper and lower limits.
· Demonstrates extraordinary power for loading work. Drastically improved work efficiency.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
· For use at chemical plants or places where there is a risk of explosion.

Specifications of EHL-025TSMTH-1T-5PCS-41

  • Rated Load(t)
    0.25
  • Product Model
    Hoist
  • Standard Lifting Height(m)
    3
  • Operation Procedure
    4-point Type With Pendant Control
  • Hoisting Speed(m/min)
    12.0~18.0
  • Boost Pressure(MPa)
    0.4–0.6
  • Air Consumption Quantity(m3/min)
    0.9~1.60
  • Connection Aperture Diameter
    Rp3/4
  • Trusco Code
    456-6041
  • Mass(kg)
    58
  • Specifications
    Air Motor Trolley Set, With 4-point Type Pendant Control
  • Contents
    1 unit
Part Number
EHL-025TSMTH-1T-5PCS-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Contents

฿ 307,208.00

฿ 249,391.45

AIR HOISTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1