(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Hoist (Rope Chain Pendant Operation Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 92,003.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AT-60K SALE
AT-125K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed
(m/min)
Air Consumption Quantity
(m3/min)
Trusco Code Mass
(kg)
Contents

฿ 92,003.00

฿ 64,714.91

AIR HOISTS 1 Piece(s) 12 Day(s) 0.06 16.5~23.5 0.52~0.85 321-0014 12.3 1 unit

฿ 126,925.00

฿ 82,907.41

AIR HOISTS 1 Piece(s) 12 Day(s) 0.125 10.0~14.5 0.55~0.90 320-9997 12.5 1 unit

Basic Specifications

  • Product Model
    Hoist
  • Standard Lifting Height(m)
    3
  • Operation Procedure
    Pendant Operation Type
  • Boost Pressure(MPa)
    0.4〜0.6
  • Connection Aperture Diameter
    Rc3/8
  • Contents
    1 unit

Product Description

[Features]
· Simple operation from high to low speeds.
· Versatile speed control.
· Small/lightweight, with air motor for safe operation.
· Supports high‑frequency use by utilizing a strong load chain.
· Includes upper and lower limit switches for safety.
· Usable also at chemical plants or places where there is a risk of explosion.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.

Part Number
AT-60K SALE
AT-125K SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Hoisting Speed
(m/min)
Air Consumption Quantity
(m3/min)
Trusco Code Mass
(kg)
Contents

฿ 92,003.00

฿ 64,714.91

AIR HOISTS 1 Piece(s) 12 Day(s) 0.06 16.5~23.5 0.52~0.85 321-0014 12.3 1 unit

฿ 126,925.00

฿ 82,907.41

AIR HOISTS 1 Piece(s) 12 Day(s) 0.125 10.0~14.5 0.55~0.90 320-9997 12.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1