(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EHW-60R |
EHW-120R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Hoisting Speed (m/min) |
Air Consumption Quantity (m3/min) |
Trusco Code | Mass (kg) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,068.00 ฿ 51,579.40 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.06 | 18.5~26.0 | 0.55~0.88 | 107-4474 | 9.5 | 1 unit | ||
฿ 73,177.00 ฿ 52,731.35 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.12 | 11.0~16.0 | 0.59~0.93 | 107-4482 | 9.7 | 1 unit |
[Features]
· Pushbutton operated, enabling simple speed control from high to very low speed.
· Small/lightweight, compact design for easy installation.
· Usable also at chemical plants or places where there is a risk of explosion.
· In addition to wire types, chain types are also produced separately (rated load: 0.25 to 2.8 t).
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
Part Number |
---|
EHW-60R |
EHW-120R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Hoisting Speed (m/min) |
Air Consumption Quantity (m3/min) |
Trusco Code | Mass (kg) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,068.00 ฿ 51,579.40 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.06 | 18.5~26.0 | 0.55~0.88 | 107-4474 | 9.5 | 1 unit | ||
฿ 73,177.00 ฿ 52,731.35 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.12 | 11.0~16.0 | 0.59~0.93 | 107-4482 | 9.7 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?