(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Geared Trolley for Manual Use Rated Load 0.5-5 t

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/09/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 9,109.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
G-00525
G-01025
G-01625 SALE
G-02030 SALE
G-03030 SALE
G-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Smallest Rotation Radius
(mm)
Lifting Height
(m)
Adaptable Transverse Rail Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,109.37

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 0.5 900 2.5 75-100-125 138-1032 12000 1 unit

฿ 9,114.00

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 1 1100 2.5 75-100-125 138-1059 16000 1 unit

฿ 13,572.00

฿ 12,484.88

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 1.6 1200 2.5 100-125-150 138-1075 24500 1 unit

฿ 13,816.00

฿ 12,710.72

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 2 1200 3.0 100-125-150 138-1091 25000 1 unit

฿ 19,402.00

฿ 17,849.84

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 3.15 1700 3.0 100-125-150 138-1113 33500 1 unit

฿ 29,934.00

฿ 27,539.28

GEARED TROLLEYS 1 Piece(s) 20 Day(s) 5 2300 3.0 125-150-175 460-7821 55800 1 unit

Basic Specifications

  • Product Type
    Trolley
  • Features
    A strong and beautiful electrostatic powder coating. As the mounting of the I-type steel foundation can be adjusted, it is possible to mount to 3 different kinds of I-type steel foundations.
  • Amount Of Content
    1 unit

Product Description

Trolley with gears for traversing.
[Features]
· Adjustable type—one product supports 3 types of I‑beam.
· Transverse movable by pulling the hand chain. Does not require strong force.
· Strong, attractive electrostatic powder coating.
· Mountable on thicker travel rails by adjuster collar attachment.
· Usable combined with a sling chain.
[Applications]
· For transverse movement of hoisting machines.
· Widely used as a trolley in all industries.

Part Number
G-00525
G-01025
G-01625 SALE
G-02030 SALE
G-03030 SALE
G-05030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Smallest Rotation Radius
(mm)
Lifting Height
(m)
Adaptable Transverse Rail Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 9,109.37

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 0.5 900 2.5 75-100-125 138-1032 12000 1 unit

฿ 9,114.00

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 1 1100 2.5 75-100-125 138-1059 16000 1 unit

฿ 13,572.00

฿ 12,484.88

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 1.6 1200 2.5 100-125-150 138-1075 24500 1 unit

฿ 13,816.00

฿ 12,710.72

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 2 1200 3.0 100-125-150 138-1091 25000 1 unit

฿ 19,402.00

฿ 17,849.84

GEARED TROLLEYS 1 Piece(s) 1 Day(s) 3.15 1700 3.0 100-125-150 138-1113 33500 1 unit

฿ 29,934.00

฿ 27,539.28

GEARED TROLLEYS 1 Piece(s) 20 Day(s) 5 2300 3.0 125-150-175 460-7821 55800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the installation of I steel beam original is adjustable type, it can be mounted on three kinds of I steel beams.