- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Specifications of PR250
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.25
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Trusco Code
- 375-1058
-
- Mass(g)
- 700
-
- Material
- Nylon, Steel
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,887.12
|
CARRY OUT FITTINGS
|
4 Piece(s)
|
|
5 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.25
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Trusco Code
- 375-1058
-
- Mass(g)
- 700
-
- Material
- Nylon, Steel
-
- Amount Of Content
- 1 unit
Product Description
A pipe monorail trolley that connects a single pipe and a hoist, etc., to transport loads.
[Features]
・ Easy to install
·Pipes can be used from 35 mm to 60 mm diameter
・ The wheels are made of resin and running is quiet
[Applications]
・ Install on a single pipe to move hoists and pulleys
Specifications of PR250
-
- Product Type
- Trolley
-
- Load Rating(t)
- 0.25
-
- Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
- 35~60
-
- Trusco Code
- 375-1058
-
- Mass(g)
- 700
-
- Material
- Nylon, Steel
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,887.12
|
CARRY OUT FITTINGS
|
4 Piece(s)
|
|
5 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?